1100
MATERIALS: Gear Acetal
Hub 303 Stainless Steel
5 mm FACE WIDTH
5, 8 & 10 mm BORE
Fig.
1
Bore Ref.
T
D1
L
5
8
M2.5
M3
14
17
13.5
14.8
Fairloc® Hub Acetal Spur Gears - Module 1
Precision
Component
d = ø10 H8
d = ø8 H7
d = ø5 H7
Available as special order: 14-1/2° P.A., teeth not listed, different bore size.
Catalog Number
No.
of
Teeth
D
P.D.
FAIRLOC® TYPE HUB GEAR (Fig. 1)
HUBLESS (Fig. 2)
S1VZ10M015T0505
S1VZ10M016T0505
S1VZ10M018T0505
S1VZ10M020T0505
S1VZ10M021T0505
S1VZ10M022T0505
S1VZ10M023T0505
S1VZ10M024T0505
S1VZ10M025T0505
S1VZ10M028T0505
S1VZ10M030T0505
S1VZ10M032T0505
S1VZ10M036T0505
S1VZ10M040T0505
S1VZ10M042T0505
S1VZ10M045T0505
S1VZ10M046T0505
S1VZ10M048T0505
S1VZ10M050T0505
S1VZ10M052T0505
S1VZ10M056T0505
S1VZ10M060T0505
S1VZ10M064T0505
S1VZ10M066T0505
S1VZ10M069T0505
S1VZ10M072T0505
S1VZ10M078T0505
S1VZ10M084T0505
S1VZ10M090T0505
S1VZ10M093T0505
S1VZ10M015T0508
S1VZ10M016T0508
S1VZ10M018T0508
S1VZ10M020T0508
S1VZ10M021T0508
S1VZ10M022T0508
S1VZ10M023T0508
S1VZ10M024T0508
S1VZ10M025T0508
S1VZ10M028T0508
S1VZ10M030T0508
S1VZ10M032T0508
S1VZ10M036T0508
S1VZ10M040T0508
S1VZ10M042T0508
S1VZ10M045T0508
S1VZ10M046T0508
S1VZ10M048T0508
S1VZ10M050T0508
S1VZ10M052T0508
S1VZ10M056T0508
S1VZ10M060T0508
S1VZ10M064T0508
S1VZ10M066T0508
S1VZ10M069T0508
S1VZ10M072T0508
S1VZ10M078T0508
S1VZ10M084T0508
S1VZ10M090T0508
S1VZ10M093T0508
S12M10M015N0510
S12M10M016N0510
S12M10M018N0510
S12M10M020N0510
S12M10M021N0510
S12M10M022N0510
S12M10M023N0510
S12M10M024N0510
S12M10M025N0510
S12M10M028N0510
S12M10M030N0510
S12M10M032N0510
S12M10M036N0510
S12M10M040N0510
S12M10M042N0510
S12M10M045N0510
S12M10M046N0510
S12M10M048N0510
S12M10M050N0510
S12M10M052N0510
S12M10M056N0510
S12M10M060N0510
S12M10M064N0510
S12M10M066N0510
S12M10M069N0510
S12M10M072N0510
S12M10M078N0510
S12M10M084N0510
S12M10M090N0510
S12M10M093N0510
15
16
18
20
21
22
23
24
25
28
30
32
36
40
42
45
46
48
50
52
56
60
64
66
69
72
78
84
90
93
15
16
18
20
21
22
23
24
25
28
30
32
36
40
42
45
46
48
50
52
56
60
64
66
69
72
78
84
90
93
17
18
20
22
23
24
25
26
27
30
32
34
38
42
44
47
48
50
52
54
58
62
66
68
71
74
80
86
92
95
ISO CLASS 7
20° PRESSURE ANGLE