1102
Nylon Spur Gears - Module 1, 1.5 & 2
P.D.
d*
Bore
H7
Catalog Number
MATERIAL: Core - 303 Stainless Steel
Gear - Machined from Nylon Overmolded Blanks
8
8
10
10
10
12
10
12
15
15
15
d1
Core
Dia.
* Bore Tolerance: 8 & 10 mm +0.015
12 & 15 mm +0.018
NOTE: When core O.D. is the same as the hub diameter, there may be serrations on the hub.
CAUTION: The holding strength between the core and the nylon may be less than the ultimate gear strength.
20° PRESSURE ANGLE
ISO CLASS 9
10, 15 & 20 mm FACE WIDTH
Mod.
30
35
40
50
60
80
30
35
40
50
60
80
20
25
30
35
40
50
60
D
32
37
42
52
62
82
48
55.5
63
78
93
123
44
54
64
74
84
104
124
S
Face
Width
10
10
15
15
20
20
L
Lgth.
l
Hub
Proj.
No.
of
Teeth
2
30
35
40
50
60
80
45
52.5
60
75
90
120
40
50
60
70
80
100
120
10
10
12
12
14
14
20
20
27
27
34
34
20
25
28
34
45
45
30
36
45
45
55
85
22
30
35
45
60
65
85
D1
20
25
25
30
40
40
30
33
40
40
50
60
22
30
35
40
55
60
60
S10N10M030P1008
S10N10M035P1008
S10N10M040P1010
S10N10M050P1010
S10N10M060P1010
S10N10M080P1010
S10N15M030P1510
S10N15M035P1510
S10N15M040P1510
S10N15M050P1512
S10N15M060P1512
S10N15M080P1512
S10N20M020P2010
S10N20M025P2010
S10N20M030P2010
S10N20M035P2012
S10N20M040P2015
S10N20M050P2015
S10N20M060P2015
d1
D1
P.D.
S
L
D
l
d
1
1.5