Gear Product Finder
1–103 S Face Width d* Bore H8 P.D. D D1 Dia. Module No. of Teeth Catalog Number   32   42   52   62   33   40.5   48   63   78   93   44   54   64   84 104 20 25 30 40 20 25 25 40 75 55 25 35 40 50 60 30 40 50 60 20 25 30 40 50 60 20 25 30 40 50   30   40   50   60   30   37.5   45   60   75   90   40   50   60   80 100   6   8 10   8   8 10 10 10 A 1Z  1MYH10030 A 1Z  1MYH10040 A 1Z  1MYH10050 A 1Z  1MYH10060 A 1Z  1MYH15020 A 1Z  1MYH15025 A 1Z  1MYH15030 A 1Z  1MYH15040 A 1Z  1MYH15050 A 1Z  1MYH15060 A 1Z  1MYH20020 A 1Z  1MYH20025 A 1Z  1MYH20030 A 1Z  1MYH20040 A 1Z  1MYH20050 *Tolerance for all bores is + 0.022 MATERIAL:   Core – Cast Iron Gear – Machined From Molded Nylon Blanks.   Hubless Spur Gears - Mod. 1, 1.5 & 2 6, 8 & 10 mm FACE WIDTH 20°  PRESSURE ANGLE 1 1.5 2 P.D. d D1 D S Did You Know? … That we offer over 4,500 standardized metric gears in this catalog? Most of these are available in stock for quick delivery.