1104
D
P.D.
10
10
d
D1
A 1P 2MYH10015
A 1P 2MYH10016
A 1P 2MYH10018
A 1P 2MYH10020
A 1P 2MYH10022
A 1P 2MYH10024
A 1P 2MYH10025
A 1P 2MYH10026
A 1P 2MYH10028
A 1P 2MYH10030
A 1P 2MYH10032
A 1P 2MYH10035
A 1P 2MYH10036
A 1P 2MYH10040
A 1P 2MYH10045
A 1P 2MYH10048
A 1P 2MYH10050
A 1P 2MYH10055
A 1P 2MYH10060
A 1P 2MYH10065
A 1P 2MYH10070
A 1P 2MYH10075
A 1P 2MYH10080
A 1P 2MYH10085
A 1P 2MYH10090
A 1P 2MYH10095
A 1P 2MYH10100
6
10
8
12
12
14
16
18
20
20
20
22
25
26
26
28
35
40
15
16
18
20
22
24
25
26
28
30
32
35
36
40
45
48
50
55
60
65
70
75
80
85
90
95
100
15
16
18
20
22
24
25
26
28
30
32
35
36
40
45
48
50
55
60
65
70
75
80
85
90
95
100
17
18
20
22
24
26
27
28
30
32
34
37
38
42
47
50
52
57
62
67
72
77
82
87
92
97
102
d*
Bore
H8
D
P.D.
Catalog Number
No.
of
Teeth
D1
Hub
Dia.
MATERIAL: Nylon - Machined
*Bore tolerance is + 0.022 at time of cutting.
20° PRESSURE ANGLE
10 mm FACE WIDTH
Spur Gears - Module 1
35
40