1105
Nonmetallic Spur Gears - Module 1.5
No.
of
Teeth
P.D.
A 1P 2MYH15015
A 1P 2MYH15016
A 1P 2MYH15018
A 1P 2MYH15020
A 1P 2MYH15022
A 1P 2MYH15024
A 1P 2MYH15025
A 1P 2MYH15026
A 1P 2MYH15028
A 1P 2MYH15030
A 1P 2MYH15032
A 1P 2MYH15035
A 1P 2MYH15036
A 1P 2MYH15040
A 1P 2MYH15045
A 1P 2MYH15048
A 1P 2MYH15050
A 1P 2MYH15055
A 1P 2MYH15060
A 1P 2MYH15065
A 1P 2MYH15070
A 1P 2MYH15075
A 1P 2MYH15080
A 1P 2MYH15085
A 1P 2MYH15090
A 1P 2MYH15095
A 1P 2MYH15100
18
20
22
24
26
28
30
32
36
38
40
42
45
45
45
45
50
50
55
8
8
8
10
10
12
12
60
8
12
15
16
18
20
22
24
25
26
28
30
32
35
36
40
45
48
50
55
60
65
70
75
80
85
90
95
100
MATERIAL: Machined From Molded Nylon Blanks
Catalog Number
d
Bore
H8
D1
Hub
Dia.
*
*
D
25.5
27
30
33
36
39
40.5
42
45
48
51
55.5
57
63
70.5
75
78
85.5
93
100.5
108
115.5
123
130.5
138
145.5
153
22.5
24
27
30
33
36
37.5
39
42
45
48
52.5
54
60
67.5
72
75
82.5
90
97.5
105
112.5
120
127.5
135
142.5
150
Bore Tolerance: 8 &10 mm + 0.022
12 mm + 0.027
D
P.D.
15
10
d
D1
20° PRESSURE ANGLE
15 mm FACE WIDTH