1106
20
S
Face
Width
d*
Bore
H8
l
Hub
Proj.
P.D.
D
Module
12
12
15
25
12
MATERIAL: Machined From Molded Nylon Blanks.
10
18
20
20
24
26
30
32
35
38
40
42
45
50
23
25
25
30
32
38
40
44
48
50
55
60
65
28
30
32
36
38
40
50
54
58
60
65
70
75
10
14
12
13
14
15
16
18
20
22
24
25
26
28
30
12
13
14
15
16
18
20
22
24
25
26
28
30
12
13
14
15
16
18
20
22
24
25
26
28
30
10
D1
Hub
Dia.
Catalog Number
30
* Bore Tolerance:
10 mm + 0.022
12 & 14 mm + 0.027
No.
of
Teeth
28
30
32
34
36
40
44
48
52
54
56
60
64
35
37.5
40
42.5
45
50
55
60
65
67.5
70
75
80
42
45
48
51
54
60
66
72
78
81
84
90
96
24
26
28
30
32
36
40
44
48
50
52
56
60
30
32.5
35
37.5
40
45
50
55
60
62.5
65
70
75
36
39
42
45
48
54
60
66
72
75
78
84
90
A 1P 2MYH20012
A 1P 2MYH20013
A 1P 2MYH20014
A 1P 2MYH20015
A 1P 2MYH20016
A 1P 2MYH20018
A 1P 2MYH20020
A 1P 2MYH20022
A 1P 2MYH20024
A 1P 2MYH20025
A 1P 2MYH20026
A 1P 2MYH20028
A 1P 2MYH20030
A 1P 2MYH25012
A 1P 2MYH25013
A 1P 2MYH25014
A 1P 2MYH25015
A 1P 2MYH25016
A 1P 2MYH25018
A 1P 2MYH25020
A 1P 2MYH25022
A 1P 2MYH25024
A 1P 2MYH25025
A 1P 2MYH25026
A 1P 2MYH25028
A 1P 2MYH25030
A 1P 2MYH30012
A 1P 2MYH30013
A 1P 2MYH30014
A 1P 2MYH30015
A 1P 2MYH30016
A 1P 2MYH30018
A 1P 2MYH30020
A 1P 2MYH30022
A 1P 2MYH30024
A 1P 2MYH30025
A 1P 2MYH30026
A 1P 2MYH30028
A 1P 2MYH30030
2
2.5
3
Nonmetallic Spur Gears - Mod. 2, 2.5 & 3
20° PRESSURE ANGLE
20, 25 & 30 mm FACE WIDTH
D
P.D.
l
S
d
D1