1107
20° PRESSURE ANGLE
20, 25 & 30 mm FACE WIDTH
HublessSpurGears-Module2,2.5&3
d
P.D. D
S
A 1P 1MYH20032
A 1P 1MYH20035
A 1P 1MYH20036
A 1P 1MYH20040
A 1P 1MYH20045
A 1P 1MYH20048
A 1P 1MYH20050
A 1P 1MYH20055
A 1P 1MYH20060
A 1P 1MYH20065
A 1P 1MYH20070
A 1P 1MYH20075
A 1P 1MYH20080
A 1P 1MYH20085
A 1P 1MYH20090
A 1P 1MYH20095
A 1P 1MYH20100
A 1P 1MYH25032
A 1P 1MYH25035
A 1P 1MYH25036
A 1P 1MYH25040
A 1P 1MYH25045
A 1P 1MYH25048
A 1P 1MYH25050
A 1P 1MYH25055
A 1P 1MYH25060
A 1P 1MYH30032
A 1P 1MYH30035
A 1P 1MYH30036
A 1P 1MYH30040
A 1P 1MYH30045
A 1P 1MYH30048
A 1P 1MYH30050
A 1P 1MYH30055
A 1P 1MYH30060
32
35
36
40
45
48
50
55
60
65
70
75
80
85
90
95
100
32
35
36
40
45
48
50
55
60
32
35
36
40
45
48
50
55
60
2
2.5
3
*Tolerance for all bores is + 0.027
68
74
76
84
94
100
104
114
124
134
144
154
164
174
184
194
204
85
92.5
95
105
117.5
125
130
142.5
155
102
111
114
126
141
150
156
171
186
d*
Bore
H8
S
Face
Width
D
P.D.
No.
of
Teeth
Catalog Number
MATERIAL: Nylon - Machined
64
70
72
80
90
96
100
110
120
130
140
150
160
170
180
190
200
80
87.5
90
100
112.5
120
125
137.5
150
96
105
108
120
135
144
150
165
180
12
15
20
Module
15
18
25
30