Molded Spur Gears - Module 0.5
MATERIAL: Acetal with Brass Insert
d
Bore
+0.025
No.
of
Teeth
D
P.D.
Catalog Number
S
d1
D1
Hub
Dia.
3
4
4
4
4
4
6
6
6
6
6
8
10
10
12
12
12
15
15
15
15
15
Set
Screw
Size
D2
10
11
11
12
15
15
15
15
15
A 1Z 2MYZ0501803
A 1Z 2MYZ0501903
A 1Z 2MYZ0502003
A 1Z 2MYZ0502103
A 1Z 2MYZ0502204
A 1Z 2MYZ0502304
A 1Z 2MYZ0502404
A 1Z 2MYZ0502504
A 1Z 2MYZ0502604
A 1Z 2MYZ0502704
A 1Z 2MYZ0502804
A 1Z 2MYZ0503004
A 1Z 2MYZ0503204
A 1Z 2MYZ0503504
A 1Z 2MYZ0503604
A 1Z 2MYZ0503804
A 1Z 2MYZ0504004
A 1Z 2MYZ0504204
A 1Z 2MYZ0504504
A 1Z 2MYZ0504806
A 1Z 2MYZ0505006
A 1Z 2MYZ0505206
A 1Z 2MYZ0505406
A 1Z 2MYZ0505506
A 1Z 2MYZ0505606
A 1Z 2MYZ0506006
A 1Z 2MYZ0506406
A 1Z 2MYZ0506506
A 1Z 2MYZ0507006
A 1Z 2MYZ0507206
A 1Z 2MYZ0507506
A 1Z 2MYZ0508006
A 1Z 2MYZ0509006
A 1Z 2MYZ0509606
A 1Z 2MYZ0510006
A 1Z 2MYZ0512006
10
10.5
11
11.5
12
12.5
13
13.5
14
14.5
15
16
17
18.5
19
20
21
22
23.5
25
26
27
28
28.5
29
31
33
33.5
36
37
38.5
41
46
49
51
61
18
19
20
21
22
23
24
25
26
27
28
30
32
35
36
38
40
42
45
48
50
52
54
55
56
60
64
65
70
72
75
80
90
96
100
120
9
9.5
10
10.5
11
11.5
12
12.5
13
13.5
14
15
16
17.5
18
19
20
21
22.5
24
25
26
27
27.5
28
30
32
32.5
35
36
37.5
40
45
48
50
60
20° PRESSURE ANGLE
3 mm FACE WIDTH
12.5
13
13.5
14
16
18.5
19
20
21
22
23
23
24
25
27
29
30
33
36
39
42
44
54
2
2
2
2
2
2
2
M2.5
M2.5
M2.5
M2.5
M2.5
M2.5
M3
M3
M3
M3
M3
D1
P.D.
3
7
S
d
D
D2
d1
5
SUB DRILL
SET SCREW
1-108 REV 6-14-05 JC