18
19.5
21
24
25.5
28.5
31.5
33
34.5
36
39
40.5
42
45
48
54
57
63
67.5
72
75
78
81
82.5
90
105
120
135
12
13
14
16
17
19
21
22
23
24
26
27
28
30
32
36
38
42
45
48
50
52
54
55
60
70
80
90
A 1M 2MYZ15012
A 1M 2MYZ15013
A 1M 2MYZ15014
A 1M 2MYZ15015
A 1M 2MYZ15015A
A 1M 2MYZ15016
A 1M 2MYZ15017
A 1M 2MYZ15018
A 1M 2MYZ15018A
A 1M 2MYZ15019
A 1M 2MYZ15020
A 1M 2MYZ15020A
A 1M 2MYZ15021
A 1M 2MYZ15022
A 1M 2MYZ15023
A 1M 2MYZ15024
A 1M 2MYZ15025A
A 1M 2MYZ15025
A 1M 2MYZ15026
A 1M 2MYZ15027
A 1M 2MYZ15028
A 1M 2MYZ15030
A 1M 2MYZ15032
A 1M 2MYZ15035
A 1M 2MYZ15035A
A 1M 2MYZ15036
A 1M 2MYZ15038
A 1M 2MYZ15040A
A 1M 2MYZ15040
A 1M 2MYZ15042
A 1M 2MYZ15045
A 1M 2MYZ15048
A 1M 2MYZ15050
A 1M 2MYZ15052
A 1M 2MYZ15054
A 1M 2MYZ15055
A 1M 2MYZ15060
A 1M 2MYZ15070
A 1M 2MYZ15080
A 1M 2MYZ15090
22.5
27
30
37.5
52.5
60
21
22.5
24
27
28.5
31.5
34.5
36
37.5
39
42
43.5
45
48
51
57
60
66
70.5
75
78
81
84
85.5
93
108
123
138
25.5
30
33
40.5
55.5
63
Catalog Number
No.
of
Teeth
P.D.
D
d
Bore
D1
Hub
Dia.
d1
S
MATERIAL: Acetal
20° PRESSURE ANGLE
12 mm FACE WIDTH
Molded Spur Gears - Module 1.5
6
6
10
8
12
8
8
10
8
8
6
8
8
10
12
6
10
10
12
14
6
10
10
5
5
5
5
5
23
27
27
50
65
90
106
118
27
35
43
43
50
P.D.
12
11
S
d
D
D1
d1
14
14
17
17
19
24
24
24
24
14
17
17
19
19
24
27
30
5
5
5
5
5
5
15
18
20
25
35
40
1-118 REV 8-9-05 JC