1119
46
56
MATERIAL: Acetal
Catalog Number
P.D.
D
d
Bore
A 1M 2MYZ20012A
A 1M 2MYZ20012
A 1M 2MYZ20013
A 1M 2MYZ20014
A 1M 2MYZ20015
A 1M 2MYZ20016
A 1M 2MYZ20017
A 1M 2MYZ20018
A 1M 2MYZ20019
A 1M 2MYZ20020
A 1M 2MYZ20021
A 1M 2MYZ20022
A 1M 2MYZ20023
A 1M 2MYZ20024
A 1M 2MYZ20025
A 1M 2MYZ20026
A 1M 2MYZ20027
A 1M 2MYZ20028
A 1M 2MYZ20030
A 1M 2MYZ20032
A 1M 2MYZ20035
A 1M 2MYZ20036
A 1M 2MYZ20038
A 1M 2MYZ20040
A 1M 2MYZ20042
A 1M 2MYZ20045
A 1M 2MYZ20048
A 1M 2MYZ20050
A 1M 2MYZ20055
A 1M 2MYZ20060
A 1M 2MYZ20070
12
Molded Spur Gears - Module 2
15 mm FACE WIDTH
20° PRESSURE ANGLE
24
28
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
30
32
35
36
38
40
42
45
48
50
55
60
70
26
28
30
32
34
36
38
40
42
44
46
48
50
52
54
56
60
64
70
72
76
80
84
90
96
100
110
120
140
30
32
34
36
38
40
42
44
46
48
50
52
54
56
58
60
64
68
74
76
80
84
88
94
100
104
114
124
144
D1
Hub
Dia.
No.
of
Teeth
d1
6
8
8
10
10
10
12
14
14
8
10
12
18.5
17.5
26
18.5
20
24
24
24
26
26
30
30
23
25
26
28
29
36
40
64
75
76
80
90
100
120
D1
P.D.
15
12
S
d
D
d1
S
6
6
6
6
6
6
6
6
6