Gear Product Finder
1–120   Molded Spur Gears - Module 3 P.D. 19 15 S d D D1 d1 19 mm FACE WIDTH 20°  PRESSURE ANGLE     MATERIAL: Acetal 36 45 A  1M  2MYZ30012A A  1M  2MYZ30012 A  1M  2MYZ30013 A  1M  2MYZ30014 A  1M  2MYZ30015A A  1M  2MYZ30015 A  1M  2MYZ30016 A  1M  2MYZ30017 A  1M  2MYZ30018 A  1M  2MYZ30019 A  1M  2MYZ30020 A  1M  2MYZ30021 A  1M  2MYZ30022 A  1M  2MYZ30023 A  1M  2MYZ30024 A  1M  2MYZ30025 A  1M  2MYZ30026 A  1M  2MYZ30027 A  1M  2MYZ30028 A  1M  2MYZ30030 A  1M  2MYZ30032 A  1M  2MYZ30033 A  1M  2MYZ30035 A  1M  2MYZ30038 A  1M  2MYZ30040 A  1M  2MYZ30045 13 14 16 17 18 19 20 21 22 23 24 25 26 27 28 30 32 33 35 38 40 45 42 51 12 15 8 8 8 8 D1 Hub Dia. No. of Teeth P.D. D S d1 Catalog Number d Bore 39 42 48 51 54 57 60 63 66 69 72 75 78 81 84 90 96 99 105 114 120 135 45 48 54 57 60 63 66 69 72 75 78 81 84 87 90 96 102 105 111 120 126 141 12 12 12 12 14 24 28 28 28 8 8 8 8 8 30 38 58 72 71 81 90 96 111 30 45 52 68 24 24 24 24 24 25 28 10 12   7 12 12 14 16 16