1109
Molded Spur Gears - Module 0.5
20° PRESSURE ANGLE
3 mm FACE WIDTH
d
3
l
D1
P.D.
D
12
13
14
15
16
17
18
19
21
22
23
24
27
28
30
32
35
36
38
A 1M 2MYZ05012
A 1M 2MYZ05013
A 1M 2MYZ05014
A 1M 2MYZ05015
A 1M 2MYZ05016
A 1M 2MYZ05017
A 1M 2MYZ05018
A 1M 2MYZ05019
A 1M 2MYZ05020A
A 1M 2MYZ05020
A 1M 2MYZ05021
A 1M 2MYZ05022
A 1M 2MYZ05023
A 1M 2MYZ05024
A 1M 2MYZ05025
A 1M 2MYZ05025A
A 1M 2MYZ05026
A 1M 2MYZ05026A
A 1M 2MYZ05027
A 1M 2MYZ05028
A 1M 2MYZ05030
A 1M 2MYZ05032
A 1M 2MYZ05035
A 1M 2MYZ05036
A 1M 2MYZ05038
d
Bore
No.
of
Teeth
6
6.5
7
7.5
8
8.5
9
9.5
10.5
11
11.5
12
13.5
14
15
16
17.5
18
19
4
7
7
20
25
26
11
13.5
14
10
12.5
13
MATERIAL: Acetal
7
7.5
8
8.5
9
9.5
10
10.5
11.5
12
12.5
13
14.5
15
16
17
18.5
19
20
4
4
5
6
8
10
10
10
10
10
12
7
7
7
7
7
7
D1
Hub
Dia.
l
Hub
Proj.
Catalog Number
P.D.
D
4
4
4
2
3
3
4
4
6
4
6
4
8
8
10
10
12