20° PRESSURE ANGLE
3 mm FACE WIDTH
Molded Spur Gears - Module 0.5
d
Bore
MATERIAL: Acetal
P.D.
D
d1
D1
Hub
Dia.
Catalog Number
No.
of
Teeth
A 1M 2MYZ05040
A 1M 2MYZ05042
A 1M 2MYZ05045
A 1M 2MYZ05048
A 1M 2MYZ05050
A 1M 2MYZ05052
A 1M 2MYZ05054
A 1M 2MYZ05055
A 1M 2MYZ05056
A 1M 2MYZ05060
A 1M 2MYZ05064
A 1M 2MYZ05065
A 1M 2MYZ05070
A 1M 2MYZ05072
A 1M 2MYZ05075
A 1M 2MYZ05080
A 1M 2MYZ05090
A 1M 2MYZ05096
A 1M 2MYZ05100
A 1M 2MYZ05120
20
21
22.5
24
25
26
27
27.5
28
30
32
32.5
35
36
37.5
40
45
48
50
60
21
22
23.5
25
26
27
28
28.5
29
31
33
33.5
36
37
38.5
41
46
49
51
61
4
6
6
6
6
6
12
15
15
15
15
15
40
42
45
48
50
52
54
55
56
60
64
65
70
72
75
80
90
96
100
120
14.5
16
18.5
19
20
21
22
23
24
25
27
29
30
33
36
39
42
44
54
Did You Know?
That the locator chart at the beginning of this section
gives you a quick view of whats contained in this section?
D1
P.D.
3
7
2
d
D
d1
Continued from the previous page
*Coring opposite hub only.
*
1-110 REV: 7.14.08 MH