1111
Molded Spur Gears - Module 0.7
6 mm FACE WIDTH
20° PRESSURE ANGLE
P.D.
6
9
S
d
D
D1
d1
9
15
18
18
21
6
9
9
9
12
15
15
18
18
18
8.4
9.1
9.8
10.5
11.2
11.9
12.6
13.3
14
14.7
15.4
16.1
16.8
17.5
18.2
18.9
19.6
21
22.4
24.5
26.6
28
29.4
31.5
33.6
35
36.4
37.8
38.5
39.2
42
44.8
45.5
49
50.4
52.5
56
63
67.2
70
84
9.8
10.5
11.2
11.9
12.6
13.3
14
14.7
15.4
16.1
16.8
17.5
18.2
18.9
19.6
20.3
21
22.4
23.8
25.9
28
29.4
30.8
32.9
35
36.4
37.8
39.2
39.9
40.6
43.4
46.2
46.9
50.4
51.8
53.9
57.4
64.4
68.6
71.4
85.4
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
30
32
35
38
40
42
45
48
50
52
54
55
56
60
64
65
70
72
75
80
90
96
100
120
26.6
25.2
A 1M 2MYZ07012
A 1M 2MYZ07013
A 1M 2MYZ07014
A 1M 2MYZ07015
A 1M 2MYZ07016
A 1M 2MYZ07017
A 1M 2MYZ07018
A 1M 2MYZ07019
A 1M 2MYZ07020
A 1M 2MYZ07021
A 1M 2MYZ07022
A 1M 2MYZ07023
A 1M 2MYZ07024
A 1M 2MYZ07025
A 1M 2MYZ07026
A 1M 2MYZ07027
A 1M 2MYZ07028
A 1M 2MYZ07030
A 1M 2MYZ07032
A 1M 2MYZ07035
A 1M 2MYZ07036A
A 1M 2MYZ07036
A 1M 2MYZ07038
A 1M 2MYZ07040
A 1M 2MYZ07042
A 1M 2MYZ07045
A 1M 2MYZ07048
A 1M 2MYZ07050
A 1M 2MYZ07052
A 1M 2MYZ07054
A 1M 2MYZ07055
A 1M 2MYZ07056
A 1M 2MYZ07060
A 1M 2MYZ07064
A 1M 2MYZ07065
A 1M 2MYZ07070
A 1M 2MYZ07072
A 1M 2MYZ07075
A 1M 2MYZ07080
A 1M 2MYZ07090
A 1M 2MYZ07096
A 1M 2MYZ07100
A 1M 2MYZ07120
P.D.
D
d
Bore
D1
Hub
Dia.
S
d1
Dim.
No.
of
Teeth
Catalog Number
36
MATERIAL: Acetal
4
6
4
6
8
10
10
3
4
4
6
6
6
6
8
8
3
3
2
2
2
3
3
3
3
2
2
2
13.5
19
24.5
28
28
28
31
37.5
47
56.5
56.5
56.5
77
13.5
16
19
21.5
24.5
31
37.5