1121
Anti-Backlash Gears - Mod. 0.5, 0.8 & 1
l
Hub
Proj.
T
Set
Screw
A
S97S05M060T0808G
S97S05M070T0808G
S97S05M080T0808G
S97S05M090T0810G
S97S05M100T0810G
S97S05M120T0810G
S97S08M050T0810G
S97S08M060T0810G
S97S08M070T0810G
S97S08M080T0810G
S97S08M090T0810G
S97S08M100T0810G
S97S08M120T0810G
S97S10M050T1010G
S97S10M060T1010G
S97S10M070T1012G
S97S10M080T1012G
S97S10M090T1012G
S97S10M100T1012G
S97S10M120T1012G
8
8
10
10
M4
M4
M5
M6
4
4
5
5
M5
M5
M6
M6
5
5
5
5
Spring
TypeD
Catalog Number
MATERIAL: AISI 4135 Steel, Tooth Surface Induction Hardened To HRC 50
55
*Bore Tolerance: 8 & 10 mm + 0.015
12 mm + 0.018
D Spring Type: A - torsion spring
B - helical tension springs
D1
Hub
Dia.
S
Face
Width
d*
Bore
H7
8
10
10
12
10
10
10
12
D
31
36
41
46
51
61
41.6
49.6
57.6
65.6
73.6
81.6
97.6
52
62
72
82
92
102
122
P.D.
30
35
40
45
50
60
40
48
56
64
72
80
96
50
60
70
80
90
100
120
No.
of
Teeth
60
70
80
90
100
120
50
60
70
80
90
100
120
50
60
70
80
90
100
120
0.5
Module
Fig.
No.
0.8
1
A
A
A
B
1
2
2
1
1
8
8
8
10
8
8
10
10
16
16
20
20
20
24
20
24
20
30
10
10
10
10
B
B
A
B
20° PRESSURE ANGLE
ISO CLASS 5
GROUND TEETH
D1
P.D.
D
D1
P.D.
D
d
d
A
l
A
S
l
S
T
RETAINING
RING
RETAINING
RING
T
Fig. 1
Torsion Spring
Fig. 2
Helical Tension Springs
Fig. 1
Fig. 2