1122
Anti-Backlash Gears - Mod. 0.5, 0.8 & 1
l
Hub
Proj.
T
Set
Screw
D1
Hub
Dia.
S
Face
Width
d*
Bore
H7
A
8
10
10
12
10
10
10
12
16
16
20
20
20
24
20
24
20
30
8
8
10
10
S97A05M060T0808
S97A05M070T0808
S97A05M080T0808
S97A05M090T0810
S97A05M100T0810
S97A05M120T0810
S97A08M050T0810
S97A08M060T0810
S97A08M070T0810
S97S08M080T0810
S97S08M090T0810
S97S08M100T0810
S97S08M120T0810
S97A10M050T1010
S97A10M060T1010
S97S10M070T1012
S97S10M080T1012
S97S10M090T1012
S97S10M100T1012
S97S10M120T1012
M4
M4
M5
M6
Catalog Number
MATERIAL: 5056 Aluminum
AISI 1045 Steel (Tufftrided)
8
8
8
10
D
31
36
41
46
51
61
41.6
49.6
57.6
65.6
73.6
81.6
97.6
52
62
72
82
92
102
122
P.D.
30
35
40
45
50
60
40
48
56
64
72
80
96
50
60
70
80
90
100
120
Module
0.5
0.8
1
2
1
Fig.
No.
*Bore Tolerance: 8 & 10 mm + 0.022
12 mm + 0.027
NOTE: Aluminum gears use torsion spring.
Steel gears use helical tension springs.
1
Mat'l
60
70
80
90
100
120
50
60
70
80
90
100
120
50
60
70
80
90
100
120
Alum.
Steel
Alum.
Steel
Alum.
No.
of
Teeth
1
2
8
8
10
10
4
4
5
5
5
5
5
5
10
10
10
10
M5
M5
M6
M6
ISO CLASS 8
20° PRESSURE ANGLE
D1
P.D.
D
D1
P.D.
D
d
d
A
l
A
S
l
S
T
RETAINING
RING
RETAINING
RING
T
Fig. 1
Torsion Spring
Fig. 2
Helical Tension Springs
Fig. 1
Fig. 2