1124
P.D.
D
S
d
Internal Gears - Module 0.5, 0.8 & 1
20° PRESSURE ANGLE
ISO CLASS 7
5, 8 & 10 mm FACE WIDTH
S1E05ZM05S060
S1E05ZM05S072
S1E05ZM05S080
S1E05ZM05S084
S1E05ZM05S090
S1E05ZM05S096
S1E05ZM05S100
S1E05ZM05S108
S1E05ZM05S120
S1E08ZM08S060
S1E08ZM08S072
S1E08ZM08S080
S1E08ZM08S084
S1E08ZM08S090
S1E08ZM08S096
S1E08ZM08S100
S1E08ZM08S108
S1E08ZM08S120
S1E10ZM10S060
S1E10ZM10S072
S1E10ZM10S080
S1E10ZM10S084
S1E10ZM10S090
S1E10ZM10S096
S1E10ZM10S100
S1E10ZM10S108
S1E10ZM10S120
Number
of
Teeth
P.D.
Module
Catalog Number
MATERIAL: 303 Stainless Steel
0.5
0.8
1
60
72
80
84
90
96
100
108
120
60
72
80
84
90
96
100
108
120
60
72
80
84
90
96
100
108
120
30
36
40
42
45
48
50
54
60
48
57.6
64
67.2
72
76.8
80
86.4
96
60
72
80
84
90
96
100
108
120
d
I.D.
H9
D
h7
5
5
5
8
8
8
10
10
10
29
35
39
41
44
47
49
53
59
46.4
56
62.4
65.6
70.4
75.2
78.4
84.8
94.4
58
70
78
82
88
94
98
106
118
50
75
75
100
100
120
100
120
150
S
Face
Width
jS10