H
S
S1
S4
S2
S3
S5
l
Hub
Proj.
For
Rack
Module
S
H
Catalog Number
S2
S3
S4
S5
S1
MATERIAL: Extruded Aluminum
(.330)
(.410)
(.487)
(.605)
(.070)
(.094)
(.106)
(.113)
(.406)
(.484)
(.563)
(.681)
1.8
1.8
1.8
2.3
1
(.036)
Ref.
4.5
5.7
7.2
8.9
10.3
12.3
14.3
17.3
(.18)
(.22)
(.28)
(.35)
(.19)
(.20)
(.21)
(.24)
1.8
2.4
2.7
2.9
4.8
5.2
5.4
6.1
8.4
10.4
12.4
15.4
PLASTIC
MATERIAL: Extruded Flexible Nylon
5.1
5.3
7.1
7.1
2.1
2.3
3.2
3.6
(.313)
(.387)
(.484)
(.660)
1.5
(.06)
1.9
(.07)
(.083)
(.090)
(.125)
(.140)
(.20)
(.21)
(.28)
(.28)
(.16)
(.21)
(.28)
(.31)
A 1A12MHR081000
A 1A12MHR101000
A 1A12MHR151000
A 1A12MHR201000
NOTE: Longer lengths in nylon available on request.
(.43)
(.52)
(.64)
(.81)
A 1M12MHR081000
A 1M12MHR101000
A 1M12MHR151000
A 1M12MHR201000
8
9.8
12.3
16.8
11
13.1
16.1
20.6
4
5.3
7
8
0.8
1
1.5
2
0.8
1
1.5
2
No.
of
Teeth
S
Face
Width
5
6
11
12
32
24
12
14
18.3
24
27.2
34
39
52
25.6
32
36
48
6
6
8
10
4
5
6
8
A 1M 2MYHF08032
A 1M 2MYHF10032
A 1M 2MYHF15024
A 1M 2MYHF20024
Catalog Number Module
P.D.
D
D1
Hub
Dia.
d
Bore
0.8
1
1.5
2
Guide rail standard lengths are 1000 mm (39.37 in.) long.
Dimensions in ( ) are inch.
Guide Rails
PLASTIC
ALUMINUM
MATERIAL: Acetal
Pinions
(.070)
(.070)
(.070)
(.092)
1.5
1.5
1.9
1.9
(.06)
(.06)
(.07)
(.07)
D1
P.D.
l
D
ALUMINUM