1127
S
P
L
H
Racks - Module 0.8 & 1
20° PRESSURE ANGLE
ISO CLASS 8
Steel
Brass
Steel
Brass
Nylon
Steel
Brass
Steel
Brass
Nylon
Material
Module
Catalog Number
A 1C12MY08A075
A 1C12MY08A150
A 1C12MY08A300
A 1B12MY08A075
A 1B12MY08A150
A 1B12MY08A300
A 1C12MY08B075
A 1C12MY08B150
A 1C12MY08B300
A 1B12MY08B075
A 1B12MY08B150
A 1B12MY08B300
A 1P12MY08B075
A 1P12MY08B150
A 1P12MY08B300
A 1C12MY10B150
A 1C12MY10B300
A 1C12MY10B600
A 1B12MY10B150
A 1B12MY10B300
A 1B12MY10B600
A 1C12MY10C150
A 1C12MY10C300
A 1C12MY10C600
A 1B12MY10C150
A 1B12MY10C300
A 1B12MY10C600
A 1P12MY10A150
A 1P12MY10A300
A 1P12MY10A600
6.3
6.3
6.3
6.3
6.3
7.9
7.9
7.9
7.9
9.5
12.7
12.7
6.3
6.3
6.3
15.9
15.9
7.9
7.9
9.5
75
150
300
75
150
300
75
150
300
75
150
300
75
150
300
150
300
600
150
300
600
150
300
600
150
300
600
150
300
600
11.90
11.90
5.56
5.56
5.56
14.88
14.88
6.94
6.94
8.53
P
Pitch
Height
L
Length
mm
S
Face
Width
H
Height
mm
0.8
1