S
P
L
H
Stainless
Steel
Brass
Stainless
Steel
Stainless
Steel
Stainless
Steel
3
3
8
8
3
4.8
8
8
3
3
8
8
3
8
8
5
7
7
5
7
7
10
8
10
10
20° PRESSURE ANGLE
Material
Module
Catalog Number
L
Length
mm
S
Face
Width
A 1B12MYK03200
A 1B12MYK05200
A 1B12MYKW05200
A 1B12MYK05500
A 1X12MYK05200
A 1X12MYK05300
A 1X12MYKW05200
A 1X12MYK05500
A 1B12MYKH7200
A 1B12MYKH7500
A 1B12MYKWH7200
A 1B12MYKWH7500
A 1X12MYKH7200
A 1X12MYKWH7200
A 1X12MYKH7500
A 1B12MYK08500
A 1B12MYK08200
A 1B12MYKW08500
A 1X12MYK08500
A 1X12MYK08200
A 1X12MYKW08500
A 1C12MYK10300
A 1C12MYK10500
A 1C12MYK101000
A 1X12MYK10500
A 1X12MYK10300
A 1X12MYKW10500
0.5
0.8
1
200
200
200
505
200
300
200
505
200
505
200
505
200
200
505
505
200
505
505
200
505
300
500
1021
500
300
500
P
Pitch
Height
H
Height
7.7
7.5
7.5
9.5
9.5
9
7.5
9.5
7.25
9.25
7.25
9.25
9.25
7.25
9.25
9.2
6.2
9.2
9.2
6.2
9.2
9
9
14
9
ISO CLASS 8
BRASS, STAINLESS STEEL & STEEL
Racks Mod. 0.3, 0.5, 0.75, 0.8 & 1
8
8
8
10
10
9.5
8
10
8
10
8
10
10
8
10
10
7
10
10
7
10
10
10
15
10
0.3
0.75
Brass
Brass
Brass
Steel
Revised 10-07-04 JC
Material: Steel