1133
(.15)
(.19)
(.31)
(.40)
(.03)
(.04)
(.04)
(.04)
(.18)
(.22)
A 1C12MHC1
A 1C12MHC2
Resistant to:
Weak Acids & Alkalis
Oil, Grease, Gasoline
Alcohol, Ketones
75
125
150
175
75
85
100
125
Minimum
Bend Radius
Stock*
Length
mm
S
S1
S2
S3
h1
H
h2
0.7
0.9
1
1.1
3.8
5
6.5
8
3
4
5
6
3.7
4.9
8
10.1
8
10
12
15
2000
(78.7)
A 1M12MYHF082000
A 1M12MYHF102000
A 1M12MYHF152000
A 1M12MYHF202000
MATERIAL: Acetal - Blue
Mod.
Working Temperature: 100°C (212°F)
Intermittent Use:
149°C (300°F)
Int. (R
i
) Ext. (R
e
)
Catalog Number
Flexiracks - Module 0.8 thru 2
20° PRESSURE ANGLE
*Longer lengths up to 50 meters available on special request.
NOTE: To use the molded flexible rack with a 20 tooth pinion, the radius of
curvature for an external or internal arc must be greater than 150 mm.
0.8
1
1.5
2
10.2
11.4
4.5
5.6
2.7
3.9
1.2
1.4
For
Rack
Mod.
T
H
A
S
L
8
(.32)
MATERIAL: Steel - Plated
Rack Clamps
Catalog Number
0.8
1
1.5
2
3.3
4.3
5.7
7
1.5
2
2.3
2.5
(.15)
(.20)
(.26)
(.31)
(.12)
(.16)
(.20)
(.24)
(.130)
(.169)
(.224)
(.276)
(3.0)
(4.9)
(5.9)
(6.9)
(3.0)
(3.3)
(3.9)
(4.9)
(.40)
(.45)
(.11)
(.15)
(.047)
(.055)
T
S
CLEARANCE
FOR M4 SCREW
(SUPPLIED)
A
L
H
Dimensions in ( ) are inch.
H
h1
h2
S2
S3
S1
S
P
(.31)
(.39)
(.47)
(.59)
(.06)
(.08)
(.09)
(.10)
P
2.5
3.3
4.2
5
(.098)
(.130)
(.165)
(.197)
Rack Clamps Shown Are Optional.
See Below.