1159
Precision
Component
Precision Gear & Dial Hubs Pin Type
Did You Know?
That Fairloc® is a specially designed hub fastening device that has many unique
advantages over set screw, keyway or clamp type? See Section 6 for a full explanation.
MATERIAL: 303 Stainless Steel
d*
Bore
H7
*Bore Tolerance: 2.5 & 3 mm + 0.01
4, 5 & 6 mm + 0.012
**To provide press fit, use tolerance according to H7 for the mating part bore diameter.
S200MYM016025
S200MYM032025
S200MYM016030
S200MYM032030
S200MYM016040
S200MYM032040
S200MYM016050
S200MYM032050
S200MYM016060
S200MYM032060
S200MYM016080
S200MYM032080
1.6
3.2
1.6
3.2
1.6
3.2
1.6
3.2
1.6
3.2
1.6
3.2
2.5
3
4
5
6
8
M2
M2
M2
M3
M3
M3
Catalog Number
A
T
Set
Screw
Available as special order: Hubs assembled to gears or dials and passivation.
8
+ 0.015
mm
Ø13
CHAMFER
0.25 x 45°
2 PL.
3
6
A
d
Ø10 r6
+0.028**
+0.019
SUB
DRILL
Ø0.75
T
SOCKET HEAD
SET SCREW
SUPPLIED
DUTCH PIN
or STAKE
( )
NOTE: d bore and mounting diameter are concentric to 0.008 mm.
The projections shown are per ISO convention.