1160
4
5
6
8
4
5
6
8
4
5
6
8
MATERIAL: Body Acetal
Insert Brass
Blanks with: 4 & 5 mm bore have M2.5 set screw and spot drill.
6 mm bore have M3 set screw and spot drill.
8 mm bore have M4 set screw and spot drill.
A 1T15M53204
A 1T15M53205
A 1T15M53206
A 1T15M53208
A 1T15M54504
A 1T15M54505
A 1T15M54506
A 1T15M54508
A 1T15M57004
A 1T15M57005
A 1T15M57006
A 1T15M57008
d
Bore
+0.025
D1
Hub
Dia.
16
19
25
31.8
44.5
70
Gear Blanks
Catalog Number
D
4.8 mm FACE WIDTH
FOR GEARS, PULLEYS AND FRICTION DRIVES
D
4.8
12.7
17.5
d
D1
SET SCREW
6.35
Did You Know?
At Sterling Instrument and Stock Drive Products, youll find the largest selection
of off-the-shelf small components which we manufacture and/or market
so you can spend more time designing instead of searching for parts.