1162
Splines and Splined Bushings
A
d
dn
D
A
a
a
ddn
D
EXTERNAL
INTERNAL
a
Half
Angle
D
Major
Dia.
d
Minor
Dia.
A
Straddled
Width
Number
of
Grooves
dn
Nominal
Size
3.483
4.354
4.935
5.806
16
22.5°
10.9
13.5
15.4
18.3
12.8
16.1
18.2
21.5
12
15
17
20
-0.015
-0.050
-0.020
-0.055
-0.020
-0.055
-0.020
-0.055
FIG. 1
EXTERNAL SPLINE STANDARDS
35
40
3.483
4.354
4.935
5.806
51
12
15
17
20
The splines are straddled milled, the
bushings are broached. The spline sides
are straight and the two straddled parallel
surfaces are milled simultaneously.
Splined bushings can be used press-fitted or
fastened to components which require relative
axial motion with respect to the spline.
Bushings made of bronze or mild steel
are available.
For suggested method of fastening,
see drawing at right.
Max.
Broachable
Length
Max.
Fillet
Radius
a
Half
Angle
d
Minor
Dia.
A
Straddled
Width
+0.035
13.1
16.4
18.52
21.88
11.2
13.8
15.72
18.88
INTERNAL SPLINE STANDARDS
FIG. 2
D
Major
Dia.
dn
Nominal
Size
Number
of
Grooves
16
0.2
22.5°
SLIDING
SPLINED
BUSHING
SPLINE