1165
L
D
D1
D
60°
60°
A
S
R
d
t
d
S
d
S
l
60°
Ratchets & Pawls
Viewed from hub side
Fig. 1
Fig. 2
RATCHET
PAWL
MATERIAL: Steel (Hardened Teeth)
No.
5
8
10
PAWLS
d
H8
Catalog Number
A 1C14M03006
A 1C14M13912
A 1C14M25515
0
1
2
*
A
30
39
55
L
38
49
67.5
R
6
12
15
S
8
10
12.5
RATCHETS
l
Hub
Proj.
12
15
D1
Hub
Dia.
20
28
35
42
56
42
56
70
56
70
84
S
Face
Width
d
*
Bore
H8
D
40
60
30
40
50
60
80
60
90
60
80
100
80
100
120
No.
of
Teeth
60
90
45
60
75
90
120
60
90
60
80
100
40
50
60
Fig.
No.
1
1
2
t
Circular
Pitch
2
Catalog Number
A 1C14M23060A
A 1C14M23090A
A 1C14M23045
A 1C14M23060B
A 1C14M23075
A 1C14M23090B
A 1C14M23120
A 1C14M10060A
A 1C14M10090
A 1C14M10060B
A 1C14M10080
A 1C14M10100
A 1C14M20040
A 1C14M20050
A 1C14M20060
*Bore Tolerance: 5 & 6 mm + 0.018
8 & 10 mm + 0.022
12, 14 & 16 mm + 0.027
(2/3
p
)
(
p
)
(2
p
)
2.094
3.142
6.283
9
20
20
6
10
10
8
8
10
10
12
6
14
16
12
12
14
12
14
14
8
10