T-15
Table 1-3C Size Numbers, Ratios & Speed Terms
Table 1-4 Equivalence Of American And Japanese Symbols
Number of Teeth
Equivalent Spur Gear Number of Teeth
Number of Threads in Worm
Number of Teeth in Pinion
Number of Teeth Ratio
Speed Ratio
Module
Radial Module
Normal Module
Axial Module
Contact Ratio
Radial Contact Ratio
Overlap Contact Ratio
Total Contact Ratio
Specific Slide
Angular Speed
Linear or Tangential Speed
Revolutions per Minute
Coefficient of Profile Shift
Coefficient of Center Distance Increase
e
ea
eb
eg
*s
w
v
n
x
y
Terms
Single Pitch Error
Pitch Variation
Partial Accumulating Error
(Over Integral k teeth)
Total Accumulated Pitch Error
Symbols
fpt
*fu or fpu
Fpk
Fp
Terms
Normal Pitch Error
Involute Profile Error
Runout Error
Lead Error
Symbols
fpb
ff
Fr
Fb
z
zv
zw
zl
u
i
m
mt
mn
mx
Terms
Symbols
Terms
Symbols
backlash, linear measure
along pitch circle
backlash, linear measure
along line-of-action
backlash in arc minutes
center distance
change in center distance
operating center distance
standard center distance
pitch diameter
base circle diameter
outside diameter
root diameter
face width
factor, general
length, general; also lead
of worm
measurement over-pins
number of teeth, usually
gear
critical number of teeth for
no undercutting
American
Symbol
B
BLA
aB
C
D C
Co
Cstd
D
Db
Do
DR
F
K
L
M
N
Nc
Japanese
Symbol
j
jt
jn
a
D a
aw
d
db
da
df
b
K
L
z
zc
Nomenclature
American
Symbol
Nv
Pd
Pdn
Pt
R
Rb
Ro
RT
T
Wb
Y
Z
a
b
c
d
dw
e
hk
Japanese
Symbol
zv
p
pn
r
rb
ra
s
i
ha
hf
c
d
dp
hw
virtual number of teeth for
helical gear
diametral pitch
normal diametral pitch
horsepower, transmitted
pitch radius, gear or
general use
base circle radius, gear
outside radius, gear
testing radius
tooth thickness, gear
beam tooth strength
Lewis factor, diametral pitch
mesh velocity ratio
addendum
dedendum
clearance
pitch diameter, pinion
pin diameter, for over-pins
measurement
eccentricity
working depth
Nomenclature
NOTE: The term "Radial" is used to denote parameters in the plane of rotation perpendicular to the axis.
*These terms and symbols are specific to JIS Standards
Table 1-3D Accuracy/Error Terms
Continued on following page