Database Product Finder
T-28 2.7.2  Intersecting Axes Gears 1.  Straight Bevel Gear This  is  a  gear  in  which  the  teeth  have  tapered conical  elements  that  have  the  same  direction  as  the pitch  cone  base  line  (generatrix).    The  straight  bevel gear  is  both  the  simplest  to  produce  and  the  most widely applied in the bevel gear family. 2.  Spiral Bevel Gear This  is  a  bevel  gear  with  a  helical  angle  of  spiral teeth.    It  is  much  more  complex  to  manufacture,  but offers a higher strength and lower noise. 3. Zerol Gear Zerol  gear  is  a  special  case  of  spiral  bevel  gear. It  is  a  spiral  bevel  with  zero  degree  of  spiral  angle tooth  advance.    It  has  the  characteristics  of  both  the straight and spiral bevel gears.  The forces acting upon the tooth are the same as for a straight bevel gear. 2.7.3  Nonparallel and Nonintersecting Axes Gears 1.  Worm and Worm Gear Worm  set  is  the  name  for  a  meshed  worm  and worm gear.  The worm resembles a screw thread;  and the  mating  worm  gear  a  helical  gear,  except  that  it  is made to envelope the worm as seen along the worm's axis.    The  outstanding  feature  is  that  the  worm  offers a  very  large  gear  ratio  in  a  single  mesh.    However, transmission  efficiency  is  very  poor  due  to  a  great amount  of  sliding  as  the  worm  tooth  engages  with  its mating worm gear tooth and forces rotation by pushing and  sliding.    With  proper  choices  of  materials  and lubrication, wear is contained and noise is low. Fig. 2-14 Straight Bevel Gear Fig. 2-15 Spiral Bevel Gear Fig. 2-16 Zerol Gear Fig. 2-17 Worm Gear