T-55
Table 6-4 presents the inverse calculation of items 5 to 9 of Table 6-3.
Table 6-4 The Calculation of a Shifted Helical Gear in the Radial System (2)
The transformation from a radial to a normal system is described by the following
equations:
xt
ü
xn =
ï
cosb
ï
ï
mn = mt cosb
ý
(6-12)
ï
ï
an = tan
1
(tanat cosb )
þ
6.10.3 Sunderland Double Helical Gear
A representative application of radial system is a double helical gear, or herringbone gear, made
with the Sunderland machine. The radial pressure angle, at, and helix angle, b, are specified as 20° and
22.5°, respectively. The only differences from the radial system equations of Table 6-3 are those for
addendum and whole depth. Table 6-5 presents equations for a Sunderland gear.
Center Distance
Center Distance Increment Factor
Radial Working Pressure Angle
Sum of Coefficient of Profile Shift
Normal Coefficient of Profile Shift
109
0.33333
21.39752°
0.34462
0.34462 0
ax
y
awt
xt1 +
xt2
xt1 , xt2
No.
Item
Symbol
Formula
Example
1
2
3
4
5
ax z1 + z2
mt 2
(z1 + z2) cosat
cos1[]
(z1 + z2) + 2y
(z1 + z2)(inv awt inv at )
2tanan
Table 6-5 The Calculation of a Double Helical Gear of SUNDERLAND Tooth Profile
xt1 + xt2
2 tanat () + invat
z1 + z2
Find from Involute Function Table
z1 + z2 cosat
( 1)
2 cosawt
z1 + z2
( + y )mt
2
zmt
d cosat
db
cosawt
(0.8796 + y xt2) mt
(0.8796 + y xt1) mt
[1.8849 + y (xt1 + xt2)]mt
d + 2ha
da 2h
Radial Module
Radial Pressure Angle
Helix Angle
Number of Teeth
Radial Coefficient of Profile Shift
Involute Function awt
Radial Working Pressure Angle
Center Distance Increment Factor
Center Distance
Standard Pitch Diameter
Base Diameter
Working Pitch Diameter
Addendum
Whole Depth
Outside Diameter
Root Diameter
mt
a t
b
z1, z2
xt1, xt2
inv awt
awt
y
ax
d
db
dw
ha1
ha2
h
da
df
3
20°
22.5°
12 60
0.34462 0
0.0183886
21.3975°
0.33333
109.0000
36.000 180.000
33.8289 169.1447
36.3333 181.6667
3.639 2.605
5.621
43.278 185.210
32.036 173.968
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
Example
Pinion Gear
Item
Symbol
Formula
No.