Database Product Finder
T-58 7.1.3  Center Distance The  pitch  diameter  of  a  crossed-helical  gear  is  given  by  Equation  (6-7),  and  the center distance becomes:       mn        z1        z2 a = –––– (–––––– +––––––)     (7-2)         2     cosb1      cosb2 Again, it is possible to adjust the center distance by manipulating the helix angle.  However, helix angles of both gears must be altered consistently in accordance with Equation (7-1). 7.1.4  Velocity Ratio Unlike spur and parallel shaft helical meshes, the velocity ratio (gear ratio) cannot be determined  from  the  ratio  of  pitch  diameters,  since  these  can  be  altered  by  juggling  of helix  angles.    The  speed  ratio  can  be  determined  only  from  the  number  of  teeth,  as follows:         z1 velocity ratio = i = –––    (7-3)         z2 or, if pitch diameters are introduced, the relationship is:     z1 cosb2 i = ––––––––      (7-4)     z2 cosb1 7.2  Screw Gear Calculations Two  screw  gears  can  only  mesh  together  under  the  conditions  that  normal  modules (mn1)  and  (mn2)  and  normal  pressure  angles  (an1, an2)  are  the  same.    Let  a  pair  of  screw gears have the shaft angle and helical angles b1 and b2: If they have the same hands, then: ü S = b1 + 2 ï ý    (7-5) If they have the opposite hands, then: ï S = b1 2, or S = b2 b1 þ If the screw gears were profile shifted, the meshing would become a little more complex. Let bw1, bw2  represent the working pitch cylinder; If they have the same hands, then: ü S = bw1 + bw2 ï ý    (7-6) If they have the opposite hands, then: ï S = bw1 bw2, or S = bw2 w1 þ Fig. 7-2  Screw Gears of Nonparallel and Nonintersecting Axes S b1 b2 b1 b2 S Gear 1 (Right-Hand) (Left-Hand) Gear 2 (Right-Hand)