Database Product Finder
T-62 Fig. 8-4     Spherical Basis of Octoid Bevel Crown Gear 8.2  Bevel Gear Tooth Proportions Bevel  gear  teeth  are  proportioned  in  accordance  with  the  standard  system  of  tooth proportions used for spur gears.  However, the pressure angle of all standard design bevel gears  is  limited  to  20°.    Pinions  with  a  small  number  of  teeth  are  enlarged  automatically when the design follows the Gleason system. Since  bevel-tooth  elements  are  tapered,  tooth  dimensions  and  pitch  diameter  are referenced to the outer end (heel).  Since the narrow end of the teeth (toe) vanishes at the pitch  apex  (center  of  reference  generating  sphere),  there  is  a  practical  limit  to  the  length (face)  of  a  bevel  gear.    The  geometry  and  identification  of  bevel  gear  parts  is  given  in Figure 8-5. 8.3  Velocity Ratio The velocity ratio (i ) can be derived from the ratio of several parameters:      z1    d1     sind1 i = –– = ––  = –––––    (8-1)      z2    d2     sind2 where:   = pitch angle (see Figure 8-5, on following page) 8.4  Forms Of Bevel Teeth * In  the  simplest  design,  the  tooth  elements  are  straight  radial,  converging  at  the  cone *    The  material  in  this  section  has  been  reprinted  with  the  permission  of  McGraw  Hill  Book  Co., Inc.,  New  York,  N.Y.  from  "Design  of  Bevel  Gears"  by  W.  Coleman,  Gear  Design  and  Applications,  N. Chironis, Editor, McGraw Hill, New York, N.Y. 1967, p. 57. O P Great Circle Tooth Profile Line of Action Pitch Line