T-106
mm
Inch
mm
Inch
mm
Inch
mm
Inch
Meas. Over Wire
Pitch Diameter
Meas. Over Wire
Pitch Diameter
No.
of
Teeth
No.
of
Teeth
Module 0.80
Wire Size = 1.3824mm ; 0.0544 Inch
Module 1.00
Wire Size = 1.7280mm ; 0.0680 Inch
3.0482
3.0882
3.1269
3.1670
3.2057
3.2457
3.2845
3.3245
3.3633
3.4032
3.4420
3.4820
3.5208
3.5608
3.5996
3.6395
3.6784
3.7183
3.7571
3.7970
3.8359
3.8758
3.9147
3.9545
3.9934
4.0333
4.0722
4.1120
4.1509
4.1908
4.2297
4.2696
4.3085
4.3483
4.3872
4.4271
4.4660
4.5058
4.5448
4.5846
4.6235
4.6633
4.7023
4.7421
4.7810
4.8208
4.8598
4.8996
4.9385
4.9783
5.0173
5.0571
5.0960
5.1358
5.1748
5.2146
5.2536
5.2933
5.3323
5.3721
5.4111
5.4508
5.4898
5.5296
5.5686
5.6083
5.6473
5.6870
5.7261
5.7658
77.423
78.440
79.424
80.441
81.425
82.441
83.426
84.442
85.427
86.442
87.428
88.443
89.429
90.443
91.429
92.444
93.430
94.444
95.431
96.444
97.432
98.445
99.432
100.445
101.433
102.446
103.433
104.446
105.434
106.446
107.435
108.447
109.435
110.447
111.436
112.447
113.436
114.447
115.437
116.448
117.437
118.448
119.438
120.448
121.438
122.449
123.438
124.449
125.439
126.449
127.439
128.449
129.440
130.450
131.440
132.450
133.440
134.450
135.441
136.450
137.441
138.450
139.441
140.451
141.442
142.451
143.442
144.451
145.442
146.451
2.9528
2.9921
3.0315
3.0709
3.1102
3.1496
3.1890
3.2283
3.2677
3.3071
3.3465
3.3858
3.4252
3.4646
3.5039
3.5433
3.5827
3.6220
3.6614
3.7008
3.7402
3.7795
3.8189
3.8583
3.8976
3.9370
3.9764
4.0157
4.0551
4.0945
4.1339
4.1732
4.2126
4.2520
4.2913
4.3307
4.3701
4.4094
4.4488
4.4882
4.5276
4.5669
4.6063
4.6457
4.6850
4.7244
4.7638
4.8031
4.8425
4.8819
4.9213
4.9606
5.0000
5.0394
5.0787
5.1181
5.1575
5.1969
5.2362
5.2756
5.3150
5.3543
5.3937
5.4331
5.4724
5.5118
5.5512
5.5906
5.6299
5.6693
75.000
76.000
77.000
78.000
79.000
80.000
81.000
82.000
83.000
84.000
85.000
86.000
87.000
88.000
89.000
90.000
91.000
92.000
93.000
94.000
95.000
96.000
97.000
98.000
99.000
100.000
101.000
102.000
103.000
104.000
105.000
106.000
107.000
108.000
109.000
110.000
111.000
112.000
113.000
114.000
115.000
116.000
117.000
118.000
119.000
120.000
121.000
122.000
123.000
124.000
125.000
126.000
127.000
128.000
129.000
130.000
131.000
132.000
133.000
134.000
135.000
136.000
137.000
138.000
139.000
140.000
141.000
142.000
143.000
144.000
2.4385
2.4706
2.5015
2.5336
2.5646
2.5966
2.6276
2.6596
2.6906
2.7226
2.7536
2.7856
2.8167
2.8486
2.8797
2.9116
2.9427
2.9746
3.0057
3.0376
3.0687
3.1006
3.1317
3.1636
3.1947
3.2266
3.2577
3.2896
3.3208
3.3526
3.3838
3.4156
3.4468
3.4786
3.5098
3.5416
3.5728
3.6046
3.6358
3.6676
3.6988
3.7306
3.7618
3.7937
3.8248
3.8566
3.8878
3.9197
3.9508
3.9826
4.0138
4.0456
4.0768
4.1086
4.1398
4.1716
4.2028
4.2346
4.2659
4.2976
4.3289
4.3606
4.3919
4.4236
4.4549
4.4866
4.5179
4.5496
4.5809
4.6126
61.939
62.752
63.539
64.353
65.140
65.953
66.741
67.553
68.342
69.154
69.942
70.754
71.543
72.355
73.144
73.955
74.744
75.555
76.345
77.156
77.945
78.756
79.546
80.356
81.146
81.956
82.747
83.557
84.347
85.157
85.948
86.757
87.548
88.358
89.149
89.958
90.749
91.558
92.349
93.158
93.950
94.758
95.550
96.359
97.150
97.959
98.751
99.559
100.351
101.159
101.951
102.759
103.552
104.360
105.152
105.960
106.752
107.560
108.353
109.160
109.953
110.760
111.553
112.360
113.153
113.961
114.754
115.561
116.354
117.161
2.3622
2.3937
2.4252
2.4567
2.4882
2.5197
2.5512
2.5827
2.6142
2.6457
2.6772
2.7087
2.7402
2.7717
2.8031
2.8346
2.8661
2.8976
2.9291
2.9606
2.9921
3.0236
3.0551
3.0866
3.1181
3.1496
3.1811
3.2126
3.2441
3.2756
3.3071
3.3386
3.3701
3.4016
3.4331
3.4646
3.4961
3.5276
3.5591
3.5906
3.6220
3.6535
3.6850
3.7165
3.7480
3.7795
3.8110
3.8425
3.8740
3.9055
3.9370
3.9685
4.0000
4.0315
4.0630
4.0945
4.1260
4.1575
4.1890
4.2205
4.2520
4.2835
4.3150
4.3465
4.3780
4.4094
4.4409
4.4724
4.5039
4.5354
60.000
60.800
61.600
62.400
63.200
64.000
64.800
65.600
66.400
67.200
68.000
68.800
69.600
70.400
71.200
72.000
72.800
73.600
74.400
75.200
76.000
76.800
77.600
78.400
79.200
80.000
80.800
81.600
82.400
83.200
84.000
84.800
85.600
86.400
87.200
88.000
88.800
89.600
90.400
91.200
92.000
92.800
93.600
94.400
95.200
96.000
96.800
97.600
98.400
99.200
100.000
100.800
101.600
102.400
103.200
104.000
104.800
105.600
106.400
107.200
108.000
108.800
109.600
110.400
111.200
112.000
112.800
113.600
114.400
115.200
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
Continued on following page
METRIC GEAR OVER PINS MEASUREMENT
Pitch Diameter and Measurement Over Wires for
External, Module Type Gears, 20-Degree Pressure Angle
TABLE 10-30 (Cont.)