T-107
mm
Inch
mm
Inch
mm
Inch
mm
Inch
Meas. Over Wire
Pitch Diameter
Meas. Over Wire
Pitch Diameter
No.
of
Teeth
No.
of
Teeth
Module 0.80
Wire Size = 1.3824mm ; 0.0544 Inch
Module 1.00
Wire Size = 1.7280mm ; 0.0680 Inch
5.8048
5.8445
5.8836
5.9233
5.9623
6.0020
6.0411
6.0808
6.1198
6.1595
6.1986
6.2383
6.2773
6.3170
6.3561
6.3958
6.4348
6.4745
6.5136
6.5533
6.5923
6.6320
6.6711
6.7107
6.7498
6.7895
6.8286
6.8682
6.9073
6.9470
6.9861
7.0257
7.0648
7.1045
7.1436
7.1832
7.2223
7.2620
7.3011
7.3407
7.3798
7.4194
7.4586
7.4982
7.5373
7.5769
7.6163
7.6557
7.6951
7.7344
7.7738
7.8132
7.8525
7.8919
7.9313
7.9707
8.0098
8.0492
8.0885
8.1279
8.1673
9.5455
11.1204
11.9078
13.4826
15.0575
15.8449
17.4197
18.9945
19.7819
147.443
148.451
149.443
150.451
151.443
152.452
153.443
154.452
155.444
156.452
157.444
158.452
159.444
160.452
161.444
162.452
163.445
164.453
165.445
166.453
167.445
168.453
169.445
170.453
171.446
172.453
173.446
174.453
175.446
176.453
177.446
178.453
179.446
180.454
181.447
182.454
183.447
184.454
185.447
186.454
187.447
188.454
189.447
190.454
191.448
192.454
193.454
194.454
195.454
196.454
197.454
198.455
199.455
200.455
201.455
202.455
203.449
204.449
205.449
206.449
207.449
242.456
282.457
302.458
342.459
382.459
402.460
442.460
482.460
502.461
5.7087
5.7480
5.7874
5.8268
5.8661
5.9055
5.9449
5.9843
6.0236
6.0630
6.1024
6.1417
6.1811
6.2205
6.2598
6.2992
6.3386
6.3780
6.4173
6.4567
6.4961
6.5354
6.5748
6.6142
6.6535
6.6929
6.7323
6.7717
6.8110
6.8504
6.8898
6.9291
6.9685
7.0079
7.0472
7.0866
7.1260
7.1654
7.2047
7.2441
7.2835
7.3228
7.3622
7.4016
7.4409
7.4803
7.5197
7.5591
7.5984
7.6378
7.6772
7.7165
7.7559
7.7953
7.8346
7.8740
7.9134
7.9528
7.9921
8.0315
8.0709
9.4488
11.0236
11.8110
13.3858
14.9606
15.7480
17.3228
18.8976
19.6850
145.000
146.000
147.000
148.000
149.000
150.000
151.000
152.000
153.000
154.000
155.000
156.000
157.000
158.000
159.000
160.000
161.000
162.000
163.000
164.000
165.000
166.000
167.000
168.000
169.000
170.000
171.000
172.000
173.000
174.000
175.000
176.000
177.000
178.000
179.000
180.000
181.000
182.000
183.000
184.000
185.000
186.000
187.000
188.000
189.000
190.000
191.000
192.000
193.000
194.000
195.000
196.000
197.000
198.000
199.000
200.000
201.000
202.000
203.000
204.000
205.000
240.000
280.000
300.000
340.000
380.000
400.000
440.000
480.000
500.000
4.6439
4.6756
4.7069
4.7386
4.7699
4.8016
4.8329
4.8646
4.8959
4.9276
4.9589
4.9906
5.0219
5.0536
5.0849
5.1166
5.1479
5.1796
5.2109
5.2426
5.2739
5.3056
5.3369
5.3686
5.3999
5.4316
5.4629
5.4946
5.5259
5.5576
5.5889
5.6206
5.6519
5.6836
5.7149
5.7466
5.7779
5.8096
5.8409
5.8726
5.9039
5.9356
5.9668
5.9986
6.0298
6.0615
6.0930
6.1245
6.1560
6.1875
6.2190
6.2505
6.2820
6.3135
6.3450
6.3765
6.4078
6.4393
6.4708
6.5023
6.5338
7.6364
8.8963
9.5262
10.7861
12.0460
12.6759
13.9357
15.1956
15.8255
117.954
118.761
119.554
120.361
121.155
121.961
122.755
123.561
124.355
125.162
125.955
126.762
127.555
128.362
129.156
129.962
130.756
131.562
132.356
133.162
133.956
134.762
135.556
136.362
137.157
137.962
138.757
139.563
140.357
141.163
141.957
142.763
143.557
144.363
145.157
145.963
146.758
147.563
148.358
149.163
149.958
150.763
151.558
152.363
153.158
153.963
154.763
155.563
156.364
157.164
157.964
158.764
159.564
160.364
161.164
161.964
162.759
163.559
164.359
165.159
165.959
193.965
225.966
241.966
273.967
305.967
321.968
353.968
385.968
401.968
4.5669
4.5984
4.6299
4.6614
4.6929
4.7244
4.7559
4.7874
4.8189
4.8504
4.8819
4.9134
4.9449
4.9764
5.0079
5.0394
5.0709
5.1024
5.1339
5.1654
5.1969
5.2283
5.2598
5.2913
5.3228
5.3543
5.3858
5.4173
5.4488
5.4803
5.5118
5.5433
5.5748
5.6063
5.6378
5.6693
5.7008
5.7323
5.7638
5.7953
5.8268
5.8583
5.8898
5.9213
5.9528
5.9843
6.0157
6.0472
6.0787
6.1102
6.1417
6.1732
6.2047
6.2362
6.2677
6.2992
6.3307
6.3622
6.3937
6.4252
6.4567
7.5591
8.8189
9.4488
10.7087
11.9685
12.5984
13.8583
15.1181
15.7480
116.000
116.800
117.600
118.400
119.200
120.000
120.800
121.600
122.400
123.200
124.000
124.800
125.600
126.400
127.200
128.000
128.800
129.600
130.400
131.200
132.000
132.800
133.600
134.400
135.200
136.000
136.800
137.600
138.400
139.200
140.000
140.800
141.600
142.400
143.200
144.000
144.800
145.600
146.400
147.200
148.000
148.800
149.600
150.400
151.200
152.000
152.800
153.600
154.400
155.200
156.000
156.800
157.600
158.400
159.200
160.000
160.800
161.600
162.400
163.200
164.000
192.000
224.000
240.000
272.000
304.000
320.000
352.000
384.000
400.000
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
240
280
300
340
380
400
440
480
500
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
240
280
300
340
380
400
440
480
500
METRIC GEAR OVER PINS MEASUREMENT
Pitch Diameter and Measurement Over Wires for
External, Module Type Gears, 20-Degree Pressure Angle
TABLE 10-30 (Cont.)