Database Product Finder
T-119 Figure 13-8 shows a constrained gear system in which a rack is meshed.  The heavy line in Figure 13-8 corresponds to the belt in Figure 13-7.  If the length of the belt cannot be  evenly  divided  by  circular  pitch  then  the  system  does  not  work.    It  is  described  by Equation (13-15). z11          z2(180 +q1)       a ––––  + –––––––––––  + –––– = integer      (13-15) 180           180            m Fig. 13-7     Constrained Gear System Fig. 13-8 Constrained Gear System Containing a Rack SECTION 14     BACKLASH Up to this point the discussion has implied that there is no backlash.  If the gears are of  standard  tooth  proportion  design  and  operate  on  standard  center  distance  they  would function ideally with neither backlash nor jamming. Backlash  is  provided  for  a  variety  of  reasons  and  cannot  be  designated  without consideration  of  machining  conditions.    The  general  purpose  of  backlash  is  to  prevent gears  from  jamming  by  making  contact  on  both  sides  of  their  teeth  simultaneously.    A small  amount  of  backlash  is  also  desirable  to  provide  for  lubricant  space  and  differential expansion  between  the  gear  components  and  the  housing.    Any  error  in  machining  which tends to increase the possibility of jamming makes it necessary to increase the amount of backlash by at least as much as the possible cumulative errors.  Consequently, the smaller the amount of backlash, the more accurate must be the machining of the gears.  Runout of both  gears,  errors  in  profile,  pitch,  tooth  thickness,  helix  angle  and  center  distance  –  all are factors to consider in the specification of the amount of backlash.  On the other hand, excessive  backlash  is  objectionable,  particularly  if  the  drive  is  frequently  reversing  or  if there  is  an  overrunning  load.    The  amount  of  backlash  must  not  be  excessive  for  the requirements  of  the  job,  but  it  should  be  sufficient  so  that  machining  costs  are  not  higher than necessary. q1 z1 q2 z2 z2 z3 q1 z1 a z2 z2 Rack