Database Product Finder
T-148 The  coefficient  of  friction  has  a  great  effect  on  the  transmission  of  a  worm  gear. Equation (16-21) presents the efficiency when the worm is the driver.   T2        Fu2 cosancosgmsing hR = ––– = –––  tang =   –––––––––––––––––– tang   (16-21)   T1i      Fu1 cosansing + mcosg 16.5.2  Worm Gear as the Driver For the case of a worm gear as the driver, the forces are as in Figure 16-14 and per Equations (16-22). Fu2 = Fn(cosancosg + msing) ü ï ï Fa2 = Fn(cosansingmcosg) ý     (16-22) ï ï Fr2 = Fnsinan þ When the worm and worm gear are at 90° shaft angle, Equations (16-20) apply.Then, when  the  worm  gear  is  the  driver,  the  transmission  efficiency  hI  is  expressed  as  per Equation (16-23).   T1 i        Fu1                cosan sin cosg           1 hI = ––– = ––––––––  = –––––––––––––––––––  –––––     (16-23)   T2         Fu2 tang            cosan cosg + sing       tang The equations concerning worm and  worm  gear  forces  contain  the coefficient  .    This  indicates  the c o e f f i c i e n t  o f  f r i c t i o n  i s  v e r y important   in   the   transmission   of power. Fig. 16-14     Forces in a        Worm Gear Mesh 16.6  Forces In A Screw Gear Mesh The forces in a screw gear mesh are similar to those in a worm gear mesh.  For screw gears that have a shaft angle S = 90°, merely replace the worm's lead angle g, in Equation (16-22), with the screw gear's helix angle b1. F2 Fn Fr2 Fu2 F2 Fa2 Fnm g an