Database Product Finder
T-230 Table 20-8     Recommended Lubricants by AGMA Table 20-9     Recommended Lubricants for Worm Gears by AGMA Table 20-10     Reference Values of Viscosity Unit: cSt / 37.8°C Types of Worm Cylindrical Type Throated Type Center Distance mm Rotating Speed of Worm rpm Ambient Temperature, °C –10…16 10…52 Ambient Temperature, °C –10…16 10…52 Rotating Speed of Worm rpm £150 150…300 300…460 460…600 600 < £ 150 150…300 300…460 460…600 600 < £ 700 £ 450 £ 300 £ 250 £ 200 £ 700 £ 450 £ 300 £ 250 £ 200 7 Comp 8 Comp 8 Comp 8A Comp 700 < 450 < 300 < 250 < 200 < 700 < 450 < 300 < 250 < 200 < 8 Comp 7 Comp 8 Comp Operating Temperature Sliding Speed  m/s Maximum Running Starting Temperature Less than 2.5 2.5 … 5 More than 5   0°C  …     10°C   0°C  …     10°C 10°C  …     30°C 30°C  …     55°C 55°C  …     80°C 80°C  …   100°C –10°C … 0°C More than 0°C More than 0°C More than 0°C More than 0°C More than 0°C 110 … 130 110 … 150 200 … 245 350 … 510 510 … 780   900 … 1100 110 … 130 110 … 150 150 … 200 245 … 350 350 … 510 510 … 780 110 … 130 110 … 150 150 … 200 200 … 245 245 … 350 350 … 510 Less than 200 200 … 500 More than 500 Less than 200 200 … 500 More than 500 Less than 200 200 … 500 More than 500 Less than 400 More than 400 Less than 300 More than 300 Parallel Shaft System Single Stage Reduction Double Stage Reduction Triple Stage Reduction Center Distance (Output Side) Planetary Gear System Straight and Spiral Bevel Gearing Gearmotor High Speed Gear Equipment 2 to 3 2 to 3 3 to 4 2 to 3 3 to 4 3 to 4 2 to 3 3 to 4 4 to 5 2 to 3 3 to 4 2 to 3 3 to 4 2 to 3 1 3 to 4 4 to 5 4 to 5 3 to 4 4 to 5 4 to 5 3 to 4 4 to 5 5 to 6 3 to 4 4 to 5 4 to 5 5 to 6 4 to 5 2 Size of Gear Equipment (mm) Gear Type AGMA No. 10 … 52 –10 … 16 Ambient temperature  °C Outside Diameter of Gear Casing Cone Distance