Database Product Finder
2–5 Polyurethane Aluminum Stainless Steel Aluminum Stainless Steel MATERIAL INCLUDES SYNCHROMESH DRIVES Miscellaneous Belt Drives Locator Chart 2-168 2-169 2-169 BELTS PULLEYS POSI-DRIVES Single Core Twin Core Single Core Twin Core CP 2.5   CP 3.75 CP4 CP4 2-170 2-171 2-171 2-172 2-173 2-173 2-174 2-175 2-175 SPROCKETS Stainless Steel Acetal with Insert Various Materials MATERIAL 2-198 2-199 2-200 CABLE PULLEYS ATTACHMENTS SYNCHROMESH DRIVES 3.048  3.81  5.08  6.35 Pitch 2-202 2-204 BELTS PULLEYS OTHER BELT DRIVES O-Ring Flat 2-205 2-206 Reinforced Rubber Nylon MATERIAL 2-207 2-208 BELTS PULLEYS "V" BELT DRIVES Width 6 mm