APPLICATIONS
Metering, positioning, conveying and
oscillating drives where belt lengths required
are longer than standard endless belts.
OF
timing
timing
reduce
and chatter
oscillating drive
for a surface grinder.
NEOPRENE
POLYURETHANE
.080, 1/5 & 3/8 (2.032, 5.08 & 9.525 mm) PITCH
MATERIAL: Neoprene Nylon Covered Fiberglass Reinforced
Polyurethane Reinforced with Steel Tensile Cords
TEMPERATURE RANGE: Neoprene: -30°F to +185°F (-34°C to +85°C)
Polyurethane: 0°F to +180°F (-18°C to +82°C)
Fig. 1
.080 Pitch
(2.032 Pitch)
Fig. 2
1/5 Pitch
(5.08 Pitch)
Fig. 3
3/8 Pitch
(9.525 Pitch)
NOTE: Dimensions in ( ) are mm size.
XL
.030
(0.76)
.018
(0.46)
40°
.015 R
(0.4 R)
TYP
.054
(1.4)
.200
(5.08)
.050
(1.3)
50°
.020 R
(0.5 R)
TYP
.375
(9.525)
.075
(1.9)
.128
(3.25)
40°
MXL, XL & L Timing Belt Stock
.005 R
(0.13 R)
TYP
.080
(2.032)
.045
(1.14)
.090
(2.3)
.14
(3.56)
Priced Per Foot or Meter
Inch
Metric
Catalog Number
A 6Z16MC030
A 6Z16MC045
A 6Z16MC060
A 6Z16MC095
A 6R 3MC060
A 6R 3MC095
A 6R 3MC130
A 6T 3MC060
A 6T 3MC095
A 6T 3MC130
A 6R 4MC130
A 6R 4MC190
A 6R 4MC250
A 6T 4MC130
A 6T 4MC190
A 6T 4MC250
A 6Z16-C012
A 6Z16-C018
A 6Z16-C025
A 6Z16-C037
A 6R 3-C025
A 6R 3-C037
A 6R 3-C050
A 6T 3-C025
A 6T 3-C037
A 6T 3-C050
A 6R 4-C050
A 6R 4-C075
A 6R 4-C100
A 6T 4-C050
A 6T 4-C075
A 6T 4-C100
.080
492
Per
Meter
Per
Foot
150
mm
Inch
1/8
3/16
1/4
3/8
1/4
3/8
1/2
1/4
3/8
1/2
1/2
3/4
1
1/2
3/4
1
Neo-
prene
1
Poly-
urethane
mm
Inch
2.032
Belt Width
Fig.
No.
Mat'l.
Pitch
3
4.5
6
9.5
6
9.5
13
6
9.5
13
13
19
25
13
19
25
No. of
Teeth
Approx.
Neo-
prene
Poly-
urethane
Neo-
prene
2
9.525
3
3/8
5.08
1/5
60
32
197
105
Profile
MXL
XL
L
See page ?-?? for Clamping Plates
2-6 REV 7-13-05 JC