HTD® & T Timing Belt Stock
APPLICATIONS
Metering, positioning, conveying and
oscillating drives where belt lengths required
are longer than standard endless belts.
OF
APPLICATION
complete timing
and a timing
segment reduce
and chatter
oscillating drive
for a surface grinder.
Fig. 1
3 mm HTD®
Fig. 2
5 mm HTD®
Fig. 3
T5 Pitch
Fig.
T10
3
A 6R23MC060
A 6R23MC090
A 6R23MC250
A 6R25MC060
A 6R25MC090
A 6R25MC130
A 6R25MC250
No. of Teeth
Per Meter
Approx.
Material
Catalog Number
333
6
9
25
6
9
13
25
1
.236
.354
.984
.236
.354
.512
.984
mm
Inch
Belt Width
Fig.
No.
Pitch
MATERIAL: Neoprene Nylon Covered Fiberglass Reinforced
Polyurethane Reinforced with Steel Tensile Cords
TEMPERATURE RANGE: Neoprene: -34°C to +85°C (-30°F to +185°F)
Polyurethane: -18°C to +82°C (0°F to +180°F)
Priced Per Meter
A 6T35MC100
A 6T35MC150
A 6T39MC150
A 6T39MC250
Other widths available on special order.
5
10
3
4
10
15
15
25
.394
.591
.591
.984
200
100
POLYURETHANE
NEOPRENE
3 & 5 mm HTD®
T5 & T10 PITCH
Profile
PROFILE
TRUE METRIC®
3
(.118)
1.22
(.048)
5
(.197)
2.08
(.082)
5
(.197)
2.65
(.104)
1.2
(.047)
40°
0.4 R
(.016 R)
TYP
10
(.394)
5.3
(.209)
2.5
(.098)
40°
0.6 R
(.024 R)
TYP
2.41
(.095)
3.81
(.150)
2.2
(.087)
4.5
(.177)
5
Neoprene
200
2
HTD®
Polyurethane
T
NOTE: Dimensions in ( ) are inch size.
mm
Inch
.118
.197
.394
.197
See page ?-?? for Clamping Plates
2-7 REV 7-13-05 JC