APPLICATIONS
Metering, positioning, conveying and oscillating
drives where belt lengths required are longer
than standard endless belts.
Fig. 2
3 mm GT®2
Fig. 1
2 mm GT®2
Fig. 3
5 mm GT
OF
timing
timing belt
reduce
chatter
in this oscillating drive
for a surface grinder.
GT®2 Timing Belt Stock
1.52
(.060)
2
(.079)
0.76
(.030)
2.41
(.095)
3
(.118)
1.14
(.045)
3.81
(.150)
5
(.197)
1.93
(.076)
PROFILE
TRUE METRIC®
NEOPRENE
2, 3 & 5 mm GT®2
NOTE: Dimensions in ( ) are inch size.
Catalog Number
Pitch
Fig.
No.
Belt Width
No. of Teeth
Per Meter
Approx.
A 6R51MC060
A 6R51MC090
A 6R51MC120
A 6R53MC060
A 6R53MC090
A 6R53MC120
A 6R55MC090
A 6R55MC120
500
333
200
Other widths available on special order.
6
9
12
6
9
12
9
12
mm
Inch
1
2
3
5
2
3
Priced Per Meter
MATERIAL: Neoprene Nylon Covered Fiberglass Reinforced
TEMPERATURE RANGE: Neoprene: -34°C to +85°C (-30°F to +185°F)
.236
.354
.472
.236
.354
.472
.354
.472
mm
Inch
.197
.079
.118
See page?-?? for Clamping Plates
2-8 REV: 7-12-05 mm