NEW SIZES
MXL Timing Belts - .080" or 2.03 mm Pitch
NEOPRENE
1/8, 3/16, 1/4, 5/16 & 3/8 INCH - 3, 4.5, 6, 8 & 9.5 mm WIDE
2-11,12,13 REV: 8.26.08 MH
Example
CATALOG NUMBER DESIGNATION:
Width
Code
Belt
Width
I
N
C
H
MET
RI
C
012
018
025
031
037
1/8
3/16
1/4
5/16
3/8
Width Code
(See right)
A 6 Z 1 6
A 6 Z 1 6 M
No. of Grooves
Code
(See tables below)
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 6Z16-160025 is a 160
Groove 1/4 Wide Belt.
A 6Z16M130095 is a 130
Groove 9.5 mm Wide Belt.
030
045
060
080
095
3 mm
4.5 mm
6 mm
8 mm
9.5 mm
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with inch or metric standards.
Continued from the previous page
and Continued on the next page
10.80
10.88
10.96
11.04
11.12
11.20
11.36
11.44
11.52
11.60
11.68
11.76
11.84
11.92
12.00
12.08
12.24
12.32
12.40
12.48
12.64
12.72
12.80
12.96
13.04
13.12
13.20
13.28
274.32
276.35
278.38
280.42
282.45
284.48
288.54
290.58
292.61
294.64
296.67
298.7
300.74
302.77
304.8
306.83
310.9
312.93
314.96
316.99
321.06
323.09
325.12
329.18
331.22
333.25
335.28
337.31
mm
Groove
Code
Pitch Length
Inch
135
136
137
138
139
140
142
143
144
145
146
147
148
149
150
151
153
154
155
156
158
159
160
162
163
164
165
166
13.36
13.52
13.60
13.68
14.00
14.16
14.40
14.72
14.88
15.04
15.20
15.36
15.52
15.60
15.68
16.00
16.24
16.32
16.40
16.64
16.80
16.96
17.20
17.28
17.60
17.68
17.76
17.92
339.34
343.41
345.44
347.47
355.6
359.66
365.76
373.89
377.95
382.02
386.08
390.14
394.21
396.24
398.27
406.4
412.5
414.53
416.56
422.66
426.72
430.78
436.88
438.91
447.04
449.07
451.1
455.17
mm
Groove
Code
Pitch Length
Inch
167
169
170
171
175
177
180
184
186
188
190
192
194
195
196
200
203
204
205
208
210
212
215
216
220
221
222
224
mm
Groove
Code
Pitch Length
Inch
225
226
228
229
230
232
234
235
236
239
240
243
245
248
249
250
251
255
256
260
262
265
267
268
271
273
275
280
457.2
459.23
463.3
465.33
467.36
471.42
475.49
477.52
479.55
485.65
487.68
493.78
497.84
503.94
505.97
508
510.03
518.16
520.19
528.32
532.38
538.48
542.54
544.58
550.67
554.74
558.8
568.96
18.00
18.08
18.24
18.32
18.40
18.56
18.72
18.80
18.88
19.12
19.20
19.44
19.60
19.84
19.92
20.00
20.08
20.40
20.48
20.80
20.96
21.20
21.36
21.44
21.68
21.84
22.00
22.40
8.24
8.32
8.40
8.48
8.56
8.64
8.72
8.80
8.96
9.12
9.20
9.36
9.44
9.52
9.60
9.68
9.76
9.84
9.92
10.00
10.08
10.16
10.24
10.32
10.40
10.48
10.56
10.72
209.3
211.33
213.36
215.39
217.42
219.46
221.49
223.52
227.58
231.65
233.68
237.74
239.78
241.81
243.84
245.87
247.9
249.94
251.97
254
256.03
258.06
260.1
262.13
264.16
266.19
268.22
272.29
mm
Groove
Code
Pitch Length
Inch
103
104
105
106
107
108
109
110
112
114
115
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
134
*
*To be discontinued when present stock is depleted.