229
A 6M16M010SF6003
A 6M16M011SF6003
A 6M16M012SF6003
A 6M16M014SF6004
A 6M16M015SF6004
A 6M16M016SF6004
A 6M16M018SF6006
A 6M16M020SF6006
A 6M16M021SF6006
A 6M16M022SF6006
A 6M16M024SF6006
A 6M16M026SF6008
A 6M16M028SF6008
A 6M16M030SF6008
A 6M16M032SF6008
A 6M16M036SF6008
A 6M16M040SF6008
A 6M16M042SF6008
A 6M16M044SF6008
A 6M16M048SF6008
A 6M16M060SF6008
A 6M16M065SF6008
A 6M16M072SF6008
A 6M16M080SF6008
A 6M16M090SF6008
A 6M16M100SF6008
A 6M16M110SF6008
A 6M16M120SF6008
A 6M16M130SF6008
10
11
12
14
15
16
18
20
21
22
24
26
28
30
32
36
40
42
44
48
60
65
72
80
90
100
110
120
130
3
4
6
No. of
Grooves
MATERIAL: Polycarbonate, Fiberglass Reinforced
6
6.6
7.3
8.6
9.2
9.8
11.1
12.4
13.1
13.7
15
16.3
17.6
18.9
20.2
22.8
25.4
26.7
28
30.5
38.3
41.5
46.1
51.2
57.7
64.2
70.6
77.1
83.6
NOTE: Pulleys with 10 to 40 grooves do not have webs.
Also available with set screws or pinning holes on special order.
8
17.5
13
11
6.5
7.1
7.8
9.1
9.7
10.3
11.6
12.9
13.6
14.2
15.5
16.8
18.1
19.4
20.7
23.3
25.9
27.2
28.5
31
38.8
42
46.6
51.7
58.2
64.7
71.1
77.6
84.1
11
12
12
13
14
15
16
17
18
19
20
21
22
24
25
28
30
31
33
35
43
46
51
56
63
69
75
82
88
D2
Hub
Dia.
d
Bore
+0.025
D
D1
P.D.
Catalog Number
17.5
6.3
2.3 WEB
D1
D2
D
d
1.6
8
FOR 6 mm BELTS
MOLDED
SINGLE FLANGE
MXL Timing Belt Pulleys - 2.03 mm Pitch