230
**
DOUBLE FLANGE
FIG. 2
16
17
18
19
20
21
22
24
25
28
30
31
33
11.6
12.9
13.6
14.2
15.5
16.8
18.1
19.4
20.7
23.3
25.9
27.2
28.5
18
20
21
22
24
26
28
30
32
36
40
42
44
A 6M16M018DF60
A 6M16M020DF60
A 6M16M021DF60
A 6M16M022DF60
A 6M16M024DF60
A 6M16M026DF60
A 6M16M028DF60
A 6M16M030DF60
A 6M16M032DF60
A 6M16M036DF60
A 6M16M040DF60
A 6M16M042DF60
A 6M16M044DF60
11.1
12.4
13.1
13.7
15
16.3
17.6
18.9
20.2
22.8
25.4
26.7
28
17.5
11
Solid*
A 6M16M018SF60
A 6M16M020SF60
A 6M16M021SF60
A 6M16M022SF60
A 6M16M024SF60
A 6M16M026SF60
A 6M16M028SF60
A 6M16M030SF60
A 6M16M032SF60
A 6M16M036SF60
A 6M16M040SF60
A 6M16M042SF60
A 6M16M044SF60
18
20
21
22
24
26
28
30
32
36
40
42
44
16
17
18
19
20
21
22
24
25
28
30
31
33
11.6
12.9
13.6
14.2
15.5
16.8
18.1
19.4
20.7
23.3
25.9
27.2
28.5
11.1
12.4
13.1
13.7
15
16.3
17.6
18.9
20.2
22.8
25.4
26.7
28
9.5**
Solid*
17.5
11
FIG. 1
No. of
Grooves
MATERIAL: Polycarbonate, Fiberglass Reinforced
D2
Dia.
S
Length
D1
D
P.D.
Catalog Number
*
Pulleys with 18 to 40 grooves do not have webs.
No step (see figure 1).
FOR 6 mm BELTS
MOLDED
HUBLESS
SINGLE OR DOUBLE FLANGE
S
2.3 WEB
Ø8 +0.025
D2
1.6
8
D1 D
**NO STEP
D1 D
D2
S
2.3 WEB
Ø8 +0.025
1.6 (TYP)
8
Fig. 1
Fig. 2
MXL Timing Belt Pulleys - 2.03 mm Pitch
SINGLE FLANGE