1011
14
15
18
19
20
21
24
25
28
30
32
34
36
38
40
42
44
46
48
50
51
54
60
70
72
75
80
84
90
96
97
98
99
100
102
110
120
A 6M 6M10DF06003
A 6M 6M11DF06003
A 6M 6M14DF06004
A 6M 6M15DF06004
A 6M 6M18DF06006
A 6M 6M19DF06006
A 6M 6M20DF06006
A 6M 6M21DF06006
A 6M 6M24DF06006
A 6M 6M25DF06008
A 6M 6M28DF06008
A 6M 6M30DF06008
A 6M 6M32DF06008
A 6M 6M34DF06008
A 6M 6M36DF06008
A 6M 6M38DF06008
A 6M 6M40DF06008
A 6M 6M42DF06008
A 6M 6M44DF06008
A 6M 6M46DF06008
A 6M 6M48DF06008
A 6M 6M50DF06008
A 6M 6M51DF06008
A 6M 6M54DF06008
A 6M 6M60DF06008
A 6M 6M70DF06008
A 6M 6M72DF06008
A 6M 6M75DF06008
A 6M 6M80DF06008
A 6M 6M84DF06008
A 6M 6M90DF06008
A 6M 6M96DF06008
A 6M 6M97DF06008
A 6M 6M98DF06008
A 6M 6M99DF06008
A 6M61M00DF06008
A 6M61M02DF06008
A 6M61M10DF06008
A 6M61M20DF06008
3
4
8
6
8
D
P.D.
MATERIAL: Acetal
6.2
6.9
8.9
9.6
11.5
12.2
12.9
13.5
15.5
16.2
18.1
19.5
20.8
22.1
23.4
24.7
26.1
27.4
28.7
30
31.3
32.7
33.3
35.3
39.3
45.9
47.2
49.2
52.5
55.1
59.1
63
63.7
64.4
65
65.7
67
72.3
78.9
6.6
7.3
9.2
9.9
11.9
12.5
13.2
13.9
15.8
16.5
18.5
19.8
21.1
22.5
23.8
25.1
26.4
27.7
29.1
30.4
31.7
33
33.7
35.7
39.6
46.2
47.5
49.5
52.8
55.5
59.4
63.4
64.1
64.7
65.4
66
67.4
72.6
79.2
17.5
13
11
D1
D2
Hub
Dia.
No. of
Grooves
Catalog Number
11
12
14
14
16
17
18
19
20
21
23
24
26
26
28
29
31
32
33
35
36
37
38
40
44
51
52
54
57
60
64
68
68
69
70
70
72
77
85
d
Bore
+0.03
-0.05
NOTE: Pulleys with 10 to 38 grooves do not have webs.
d
D
2.3 WEB
17.2
6
8
1.6 (TYP)
D2
D1
11
13
DOUBLE FLANGE
MOLDED
40 D.P. Timing Belt Pulleys - 2.07 mm Pitch
2-39 REV 1-31-06 JC