269
SINGLE FLANGE
*
MATERIAL: Polycarbonate, Fiberglass Reinforced
A 6L 3M31SF09508
A 6L 3M32SF09508
A 6L 3M34SF09508
A 6L 3M35SF09508
A 6L 3M36SF09508
A 6L 3M37SF09508
A 6L 3M39SF09508
A 6L 3M40SF09508
A 6L 3M42SF09508
A 6L 3M44SF09508
A 6L 3M48SF09508
A 6L 3M58SF09510
A 6L 3M78SF09510
Fig. 1
31
32
34
35
36
37
39
40
42
44
48
58
78
49.6
51.2
54.5
56.1
57.7
59.3
62.6
64.2
67.4
70.6
77.1
93.3
125.6
56
58
61
63
64
66
69
71
74
77
84
100
132
22
10
25
NO FLANGE
Fig. 2
A 6L 3M60NF09510
A 6L 3M72NF09510
60
72
96.5
115.9
10
25
12.7
22.2
9.5
Catalog Number
No. of
Grooves
D
P.D.
d*
Bore
H9
L
Length
D2
Hub
Dia.
S
Pulleys with: 8 and 10 mm bore have a tolerance of + 0.036
8
97
116.4
50.1
51.7
55
56.6
58.2
59.8
63.1
64.7
67.9
71.1
77.6
93.8
126.1
20.6
24.6
8
9.5
11.1
12.7
20.6
8
11.1
l
Hub
Proj.
D1
L
L
l
l
S
S
5
D
d D2 D1
D
D2
d
5
Fig. 1
SINGLE FLANGE
Fig. 2
NO FLANGE
FOR 9.5 mm BELTS
SINGLE OR NO FLANGE
MOLDED
XL Timing Belt Pulleys - 5.08 mm Pitch