270
XL Timing Belt Pulleys - 5.08 mm Pitch
A 6M 3M10SF09506
A 6M 3M11SF09506
A 6M 3M12SF09506
A 6M 3M14SF09508
A 6M 3M15SF09508
A 6M 3M16SF09508
A 6M 3M18SF09508
A 6M 3M20SF09508
A 6M 3M21SF09508
A 6M 3M22SF09508
A 6M 3M24SF09508
A 6M 3M28SF09508
A 6M 3M30SF09508
A 6M 3M32SF09508
A 6M 3M36SF09508
A 6M 3M40SF09508
A 6M 3M42SF09508
A 6M 3M44SF09508
A 6M 3M48SF09508
6
10
11
12
14
15
16
18
20
21
22
24
28
30
32
36
40
42
44
48
Solid
Solid
15.9
8
17.5
Catalog Number
P.D.
D
D1
d1
12.7
12.7
D2
Hub
Dia.
d
Bore
± 0.04
16.2
17.8
19.4
22.6
24.3
25.9
29.1
32.3
34
35.6
38.8
45.3
48.5
51.7
58.2
64.7
67.9
71.2
77.6
15.7
17.3
18.9
22.1
23.7
25.4
28.6
31.8
33.5
35.1
38.3
44.8
48
51.2
57.7
64.2
67.4
70.6
77.1
22
24
25
29
30
32
35
38
40
41
44
51
54
57
64
70
74
77
83
6.7
6.7
5.3
5.2
5.3
5.3
5.1
5.3
5.5
5.3
5.3
5.5
6.9
5.3
5.3
5.6
15
15.5
19
20
24
26.5
28
32
38
40
44
50
56
59
62
69
l
MATERIAL: Acetal
Did You Know?
That Sterling Instrument is equipped to handle an entire project from the
design and manufacturing of individual components to the assembly of
final products? We are dedicated to quality products and on time delivery.
*
*
*
*
*
*
*
*
*
*These pulleys are 23.8 mm wide (no flange shoulder).
MOLDED
SINGLE FLANGE
25.4
23.8
12.7
9.5
D1
D2
d
d1
D
l
FOR 9.5 mm BELTS