NEW SIZES
L Timing Belts - 3/8" or 9.525 mm Pitch
40°
1/2 & 3/4 INCH - 12.5 & 19 mm WIDE
NEOPRENE
Continued on the next page
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with inch or metric standards.
MATERIAL: Nylon Covered, Fiberglass Reinforced, Neoprene
TEMPERATURE RANGE: -30°F to +185°F (-34°C to +85°C)
BREAKING STRENGTH: 125 lbs. per 1/8 (175 N per 1 mm) Belt Width; not
representative of the load-carrying capacity of the belt
NOTE: Dimensions in ( ) are mm size.
Example
CATALOG NUMBER DESIGNATION:
Width
Code
Belt
Width
050
075
1/2
3/4
A 6R 4-092075 is a 92
Groove 3/4 Wide Belt.
125
190
12.5 mm
19 mm
A 6R 4M046190 is a 46
Groove 19 mm Wide Belt.
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 6 R 4
I
N
C
H
No. of Grooves
Code
(See tables below)
Width Code
(See right)
A 6 R 4 M
MET
RI
C
.128
(3.25)
.020 R
(0.5 R)
TYP
BELT WIDTH
.14
(3.56)
.075
(1.9)
.375
(9.525)
026
029
033
035
036
038
040
041
042
044
045
046
9.750
10.875
12.375
13.125
13.500
14.250
15.000
15.375
15.750
16.500
16.875
17.250
247.65
276.23
314.33
333.38
342.9
361.95
381
390.53
400.05
419.1
428.63
438.15
mm
Groove
Code
Pitch Length
Inch
047
050
052
053
054
055
056
058
060
062
063
064
447.68
476.25
495.3
504.83
514.35
523.88
533.4
552.45
571.5
590.55
600.08
609.6
17.625
18.750
19.500
19.875
20.250
20.625
21.000
21.750
22.500
23.250
23.625
24.000
mm
Groove
Code
Pitch Length
Inch
065
066
067
068
069
070
072
074
076
080
081
082
619.13
628.65
638.18
647.7
657.23
666.75
685.8
704.85
723.9
762
771.53
781.05
24.375
24.750
25.125
25.500
25.875
26.250
27.000
27.750
28.500
30.000
30.375
30.750
mm
Groove
Code
Pitch Length
Inch
084
085
086
089
090
092
094
096
098
100
104
105
800.1
809.63
819.15
847.73
857.25
876.3
895.35
914.4
933.45
952.5
990.6
1000.13
31.500
31.875
32.250
33.375
33.750
34.500
35.250
36.000
36.750
37.500
39.000
39.375
mm
Groove
Code
Pitch Length
Inch
2-71 REV: 8.26.08 MH