297
A 6L23M010DF0904
A 6L23M011DF0904
A 6L23M012DF0904
A 6L23M013DF0904
A 6L23M014DF0904
A 6L23M015DF0904
A 6L23M016DF0904
A 6L23M017DF0904
A 6L23M018DF0904
A 6L23M019DF0904
A 6L23M020DF0904
A 6L23M022DF0904
A 6L23M025DF0906
A 6L23M028DF0906
A 6L23M030DF0906
A 6L23M032DF0906
A 6L23M036DF0906
A 6L23M040DF0906
A 6L23M048DF0906
A 6L23M060DF0908
A 6L23M072DF0908
A 6L23M080DF0908
10
11
12
13
14
15
16
17
18
19
20
22
25
28
30
32
36
40
48
60
72
80
2
(Solid)
2
16
17.5
17.5
20
21
22
24
24
24
27
30
32
34
37
40
45
51
63
74
84
4
4
8
16
17.5
19
22
22
22
22
17.5
17.5
19
6
6
3
NOTE: Pulleys with 10 to 30 grooves do not have webs.
*Pulleys with: 4 and 6 mm bore have a tolerance of + 0.030
8 mm bore have a tolerance of + 0.036
D2
Hub
Dia.
d*
Bore
H9
P.D.
D1
Catalog Number
Fig.
No.
MATERIAL: Polycarbonate, Fiberglass Reinforced
1
8.8
9.7
10.7
11.7
12.6
13.6
14.5
15.5
16.4
17.4
18.3
20.2
23.1
26
27.9
29.8
33.6
37.4
45.1
56.5
68
75.6
9.5
10.5
11.5
12.4
13.4
14.3
15.3
16.2
17.2
18.1
19.1
21
23.9
26.7
28.7
30.6
34.4
38.2
45.8
57.3
68.8
76.4
No. of
Grooves
D
MOLDED
DOUBLE FLANGE
PROFILE
TRUE METRIC®
Fig. 1
.
3Fig
. 2
d
D2
D
5
D1
11.1
d
D
5
11.1
20.6
d
D
11.1
22.2
20.6
6.
3
D2 D1
D2 D1
6.3
8
FOR 9 mm BELTS
NEW SIZE
HTD® Timing Belt Pulleys - 3 mm Pitch