298
12.7
l
D
1.
6
d
D2
D
5
D1
11.1
d
D
5
5
11.1
1.
6
L
d
D
11.1
L
L
l
l
L
l
D2
d
D2 D1
D2 D1
P.D.
D1
SINGLE FLANGE
Fig.
No.
10
11
12
13
14
15
16
17
18
19
20
22
25
28
30
32
36
40
48
60
72
80
84
96
1D
1
2
(Solid)
2
16
20
21
22
24
24
24
27
30
32
34
37
40
45
51
63
74
84
86
97
17.5
MATERIAL: Polycarbonate, Fiberglass Reinforced
9.5
10.5
11.5
12.4
13.4
14.3
15.3
16.2
17.2
18.1
19.1
21
23.9
26.7
28.7
30.6
34.4
38.2
45.8
57.3
68.8
76.4
80.2
91.7
8.8
9.7
10.7
11.7
12.6
13.6
14.5
15.5
16.4
17.4
18.3
20.2
23.1
26
27.9
29.8
33.6
37.4
45.1
56.5
68
75.6
79.5
90.9
A 6L23M010SF0904
A 6L23M011SF0904
A 6L23M012SF0904
A 6L23M013SF0904
A 6L23M014SF0904
A 6L23M015SF0904
A 6L23M016SF0904
A 6L23M017SF0904
A 6L23M018SF0904
A 6L23M019SF0904
A 6L23M020SF0904
A 6L23M022SF0904
A 6L23M025SF0906
A 6L23M028SF0906
A 6L23M030SF0906
A 6L23M032SF0906
A 6L23M036SF0906
A 6L23M040SF0906
A 6L23M048SF0906
A 6L23M060SF0908
A 6L23M072SF0908
A 6L23M080SF0908
A 6L23M084SF0908
A 6L23M096SF0908
3
d*
Bore
H9
4
6
8
Catalog Number
L
Length
D2
Hub
Dia.
l
Hub
Proj.
19
20.6
22.2
No. of
Grooves
D
Fig. 1
Fig. 2
Fig. 3
Fig. 4
6.3
6.3
9.5
19
20.6
20.6
20.6
20.6
20.6
NO FLANGE
A 6L23M120NF0910
120
4
114.6
113.8
10
DGrooves flush with end.
22.2
25
9.5
NOTE: Pulleys with 10 to 28 grooves do not have webs.
*Pulleys with: 4 and 6 mm bore have a tolerance of + 0.030
8 and 10 mm bore have a tolerance of + 0.036
6.3
6.3
6.3
6.3
6.3
8
16
17.5
19
22
22
22
25
17.5
17.5
17.5
19
22
FOR 9 mm BELTS
MOLDED
SINGLE OR NO FLANGE
PROFILE
TRUE METRIC®
NEW SIZE
HTD® Timing Belt Pulleys - 3 mm Pitch