NEW SIZES
HTD® Timing Belts - 5 mm Pitch
6, 9 & 15 mm WIDE
NEOPRENE
PROFILE
TRUE METRIC®
3.81
(.150)
5
(.197)
2.08
(.082)
NOTE: Dimensions in ( ) are inch size.
2-99 REV: 8.26.08 MH
MATERIAL: Nylon Covered, Fiberglass Reinforced, Neoprene
BREAKING STRENGTH: 316 N per 1 mm (226 lbs. per 1/8) Belt Width;
not representative of the load-carrying capacity
of the belt
WORKING TENSION: 454 N for 25.4 mm belt (102 lbs. for 1 in. belt).
For more information, see the technical section.
TEMPERATURE RANGE: -34°C to +85°C (-30°F to +185°F)
Continued on the next page
Special Widths - cut to size from sleeves available from stock.
Pulleys are available with metric or inch standards.
No. of Grooves
Code
(See tables below)
CATALOG NUMBER DESIGNATION:
Width Code
(See right)
Equivalent
Inch Width
Width
Code
Belt
Width
.236
.354
.591
6 mm
9 mm
15 mm
060
090
150
Example: A 6R25M059150 is a 59 Groove 15 mm Wide Belt.
A 6 R 2 5 M
mm
Groove
Code
Pitch Length
024
035
036
038
040
043
045
046
048
049
051
052
053
054
055
056
057
059
060
Inch
120
175
180
190
200
215
225
230
240
245
255
260
265
270
275
280
285
295
300
4.724
6.890
7.087
7.480
7.874
8.465
8.858
9.055
9.449
9.646
10.039
10.236
10.433
10.630
10.827
11.024
11.220
11.614
11.811
061
062
064
065
066
067
068
069
070
072
073
074
075
077
080
081
082
083
084
305
310
320
325
330
335
340
345
350
360
365
370
375
385
400
405
410
415
420
12.008
12.205
12.598
12.795
12.992
13.189
13.386
13.583
13.780
14.173
14.370
14.567
14.764
15.157
15.748
15.945
16.142
16.339
16.535
Groove
Code
Pitch Length
Inch
mm
085
090
092
093
095
096
099
100
104
105
107
110
111
112
113
115
116
117
118
425
450
460
465
475
480
495
500
520
525
535
550
555
560
565
575
580
585
590
16.732
17.717
18.110
18.307
18.701
18.898
19.488
19.685
20.472
20.669
21.063
21.654
21.850
22.047
22.244
22.638
22.835
23.031
23.228
Groove
Code
Pitch Length
Inch
mm
120
122
123
124
125
127
128
129
131
133
134
136
137
139
140
142
144
148
149
600
610
615
620
625
635
640
645
655
665
670
680
685
695
700
710
720
740
745
23.622
24.016
24.213
24.409
24.606
25.000
25.197
25.394
25.787
26.181
26.378
26.772
26.968
27.362
27.559
27.953
28.346
29.134
29.331
Groove
Code
Pitch Length
Inch
mm