2121
d
11.1
D1
D3
D
D
11.1
D1
D3
D2
5
d
5
20.6
20.6
6
.3
8
A 6L25M011SF0904
A 6L25M012SF0904
A 6L25M013SF0904
A 6L25M014SF0904
A 6L25M015SF0906
A 6L25M016SF0906
A 6L25M017SF0906
A 6L25M018SF0906
A 6L25M019SF0906
A 6L25M020SF0906
A 6L25M022SF0906
A 6L25M025SF0906
A 6L25M028SF0906
A 6L25M029SF0906
A 6L25M030SF0906
A 6L25M040SF0908
A 6L25M050SF0908
1
2
11
12
13
14
15
16
17
18
19
20
22
25
28
29
30
40
50
17.5
19.1
20.7
22.2
23.8
25.4
27
28.6
30.2
31.8
35
39.8
44.5
46.1
47.7
63.6
79.5
16.4
18
19.6
21.1
22.7
24.3
25.9
27.5
29.1
30.7
33.9
38.7
43.4
45
46.6
62.5
78.4
22
24
25
27
30
30
32
33
35
37
40
45
50
51
53
69
84
4
8
D1
D
P.D.
Catalog Number
Fig.
No.
NOTE: Pulleys with 11 to 19 grooves do not have webs.
*Pulleys with: 4 and 6 mm bore have a tolerance of + 0.030
8 mm bore have a tolerance of + 0.036
No. of
Grooves
6
d*
Bore
H9
D2
17.5
19
22
D3
Hub
Dia.
12.7
12.7
12.7
MATERIAL: Polycarbonate, Fiberglass Reinforced
9.6
9.6
12.7
19
19
22
22
22
MOLDED
SINGLE FLANGE
PROFILE
TRUE METRIC®
Fig. 1
Fig. 2
FOR 9 mm BELTS
HTD® Timing Belt Pulleys - 5 mm Pitch